AD7865
PRODUCTIONFast, Low-Power, 4-Channel, Simultaneous Sampling, 14-bit ADC
- Part Models
- 14
- 1ku List Price
- Starting From $28.89
Overview
- Fast (2.4 µs) 14-Bit ADC
- Four Simultaneously Sampled Inputs
- Four Track/Hold Amplifiers
- 0.35 µs Track/Hold Acquisition Time
- 2.4 µs Conversion Time per Channel
- HW/SW Select of Channel Sequence for Conversion
- Single Supply Operation
- Low Power, 115 mW Typ
- Selection of Input Ranges:
- ±10 V, ±5 V and ±2.5 V
0 V to 5 V and 0 V to 2.5 V - High Speed Parallel Interface Allows Interfacing to 3 V Processors
- Power Saving Mode, 15 µW Typ
- Overvoltage Protection on Analog Inputs
The AD7865 is a fast, low power, four-channel simultaneous sampling 14-bit A/D converter that operates from a single +5 V supply. The part contains a 2.5 µs successive approximation ADC, four track/hold amplifiers, 2.5 V reference, on chip clock oscillator, signal conditioning circuitry and a high speed parallel interface. The input signals on four channels are sampled simultaneously thus preserving the relative phase information of the signals on the four analog inputs. The part accepts analog input ranges of ±10 V, ±5 V or ±2.5 V. Overvoltage protection on the analog inputs for the part allows the input voltage to go to ±20 V without damaging the parts or affecting a conversion in progress.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7865ACHIPS-1 | DIE | ||
| AD7865ASZ-1 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865ASZ-1REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865ASZ-2 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865ASZ-2REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865ASZ-3 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865ASZ-3REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865BSZ-1 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865BSZ-1REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865BSZ-2 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865BSZ-3 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865BSZ-3REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865YSZ-1 | 44-Lead MQFP (13.9mm x 10mm) | ||
| AD7865YSZ-3 | 44-Lead MQFP (13.9mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD7865ASZ-1 | PRODUCTION | |
| AD7865ASZ-1REEL | PRODUCTION | |
| AD7865ASZ-2 | PRODUCTION | |
| AD7865ASZ-2REEL | PRODUCTION | |
| AD7865ASZ-3 | PRODUCTION | |
| AD7865ASZ-3REEL | PRODUCTION | |
| AD7865BSZ-1 | PRODUCTION | |
| AD7865BSZ-1REEL | PRODUCTION | |
| AD7865BSZ-2 | PRODUCTION | |
| AD7865BSZ-3 | PRODUCTION | |
| AD7865BSZ-3REEL | PRODUCTION | |
| AD7865YSZ-1 | PRODUCTION | |
| AD7865YSZ-3 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7865ASZ-1 | PRODUCTION | |
| AD7865ASZ-1REEL | PRODUCTION | |
| AD7865ASZ-2 | PRODUCTION | |
| AD7865ASZ-2REEL | PRODUCTION | |
| AD7865ASZ-3 | PRODUCTION | |
| AD7865ASZ-3REEL | PRODUCTION | |
| AD7865BSZ-1 | PRODUCTION | |
| AD7865BSZ-1REEL | PRODUCTION | |
| AD7865BSZ-2 | PRODUCTION | |
| AD7865BSZ-3 | PRODUCTION | |
| AD7865BSZ-3REEL | PRODUCTION | |
| AD7865YSZ-1 | PRODUCTION | |
| AD7865YSZ-3 | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD7865ASZ-1 | PRODUCTION | |
| AD7865ASZ-1REEL | PRODUCTION | |
| AD7865ASZ-2 | PRODUCTION | |
| AD7865ASZ-2REEL | PRODUCTION | |
| AD7865ASZ-3 | PRODUCTION | |
| AD7865ASZ-3REEL | PRODUCTION | |
| AD7865BSZ-1 | PRODUCTION | |
| AD7865BSZ-1REEL | PRODUCTION | |
| AD7865BSZ-2 | PRODUCTION | |
| AD7865BSZ-3 | PRODUCTION | |
| AD7865BSZ-3REEL | PRODUCTION | |
| AD7865YSZ-1 | PRODUCTION | |
| AD7865YSZ-3 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.