AD7858
PRODUCTION3 V to 5 V Single Supply, 200 kSPS, 8-Channel, 12-Bit, Serial Sampling ADC
- Part Models
- 11
- 1ku List Price
- Starting From $10.91
Overview
- Specified for VDD of 3 V to 5.5 V
- System and Self-Cal with Autocal on Power-Up
- Eight Single-Ended or Four Pseudo-Differential Inputs
- Low Power: 12 mW/AD7858, 4.5 mW/AD7858L
- Automatic Power-Down After Conversion (25 µW)
The AD7858 / AD7858L are high speed, low power, 12-bit ADCs that operate from a single 3 V or 5 V power supply, the AD7858 being optimized for speed and the AD7858L for low power. The ADC powers up with a set of default conditions at which time it can be operated as a read only ADC. The ADC contains self-calibration and system calibration options to ensure accurate operation over time and temperature and have a number of power-down options for low power applications. The part powers up with a set of default conditions and can operate as a read only ADC.
The AD7858 is capable of 200 kHz throughput rate while the AD7858L is capable of 100 kHz throughput rate. The input track-and-hold acquires a signal in 500 ns and features a pseudo-differential sampling scheme. The AD7858/AD7858L voltage range is 0 to VREF with both straight binary and 2s complement output coding. Input signal range is to the supply and the part is capable of converting full power signals to 100 kHz.
CMOS construction ensures low power dissipation of typically 5.4 mW for normal operation and 3.6 µW in power-down mode. The part is available in 24-pin, 0.3 inch-wide dual-in-line package (DIP), 24-lead small outline (SOIC) and 24-lead small shrink outline (SSOP) packages.
APPLICATIONS
- Battery-Powered Systems (Personal Digital Assistants, Medical Instruments, Mobile Communications)
- Pen Computers
- Instrumentation and Control Systems
- High-Speed Modems
PRODUCT HIGHLIGHTS
- Specified for 3 V and 5 V supplies.
- Automatic calibration on power-up.
- Flexible power management options including automatic power-down after conversion.
- Operates with reference voltages from 1.2 V to VDD. 5. Analog input range from 0 V to VDD.
- Eight single-ended or four pseudo-differential input channels.
- System and self-calibration.
- Versatile serial I/O port (SPI/QSPI/8051/µP).
- Lower power version AD7858L.
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7858ANZ | 24-Lead PDIP | ||
| AD7858ARZ | 24-Lead SOIC (Wide) | ||
| AD7858ARZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7858BRZ | 24-Lead SOIC (Wide) | ||
| AD7858BRZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7858LANZ | 24-Lead PDIP | ||
| AD7858LARSZ | 24-Lead SSOP | ||
| AD7858LARSZ-REEL | 24-Lead SSOP | ||
| AD7858LARZ | 24-Lead SOIC (Wide) | ||
| AD7858LARZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7858LBRZ | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7858ANZ | PRODUCTION | |
| AD7858LANZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7858ANZ | PRODUCTION | |
| AD7858LANZ | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7858ARZ | PRODUCTION | |
| AD7858ARZ-REEL | PRODUCTION | |
| AD7858BRZ | PRODUCTION | |
| AD7858BRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7858ARZ | PRODUCTION | |
| AD7858ARZ-REEL | PRODUCTION | |
| AD7858BRZ | PRODUCTION | |
| AD7858BRZ-REEL | PRODUCTION | |
| AD7858LARZ | PRODUCTION | |
| AD7858LARZ-REEL | PRODUCTION | |
| AD7858LBRZ | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7858LARSZ | PRODUCTION | |
| AD7858LARSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.