AD7824
NOT RECOMMENDED FOR NEW DESIGNSHigh Speed, 4-Channel, 8-Bit CMOS ADC
- Part Models
- 6
- 1ku List Price
- Starting From $24.93
Overview
- 4 or 8 Analog Input Channels
- Built-In Track-and-Hold Function
- 10 kHz Signal Handling on Each Channel
- Fast Microprocessor Interface
- Single 5 V Supply
- Low Power: 50 mW
- Fast Conversion Rate: 2.5 µs/Channel
- Tight Error Specification: 1/2 LSB
The AD7824 and AD7828 are high-speed, multichannel, 8-bit ADCs with a choice of 4 (AD7824) or 8 (AD7828) multiplexed analog inputs. A half-flash conversion technique gives a fast conversion rate of 2.5 µs per channel and the parts have a built-in track/hold function capable of digitizing full-scale signals of 10 kHz (157 mV/µs slew rate) on all channels. The AD7824 and AD7828 operate from a single +5 V supply and have an analog input range of 0 V to +5 V, using an external +5 V reference.
Microprocessor interfacing of the parts is simple, using standard Chip Select (CS) and Read (RD) signals to initiate the conversion and read the data from the three-state data outputs. The half-flash conversion technique means that there is no need to generate a clock signal for the ADC. The AD7824 and AD7828 can be interfaced easily to most popular microprocessors.
The AD7824 and AD7828 are fabricated in an advanced, all ion-implanted, Linear-Compatible CMOS process (LC2MOS) and have low power dissipation of 40 mW (typ). The AD7824 is available in a 0.3" wide, 24-pin "skinny" DIP, while the AD7828 is available in a 0.6" wide, 28-pin DIP and in 28- terminal surface mount packages.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8876401LX | 24 ld CerDIP(300 Mil) | ||
| 5962-8876402LX | 24 ld CerDIP(300 Mil) | ||
| AD7824KNZ | 24-Lead PDIP | ||
| AD7824KRZ | 24-Lead SOIC (Wide) | ||
| AD7824KRZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7824UQ | 24 ld CerDIP(300 Mil) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
| AD7824UQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
| AD7824UQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
| AD7824UQ | ||
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| 5962-8876401LX | ||
| 5962-8876402LX | ||
| AD7824KNZ | ||
| AD7824KRZ | ||
| AD7824KRZ-REEL | ||
| AD7824UQ | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7824KNZ | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7824KNZ | ||
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7824KRZ | ||
| AD7824KRZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.