AD7789
PRODUCTION24-Bit, Single-Channel, Ultra Low Power, Sigma-Delta A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $4.59
Overview
- 24-bit resolution
- Power
- Supply: 2.5 V to 5.25 V operation
- Normal: 75 µA maximum
- Power-down: 1 µA maximum
- RMS noise: 1.5 µV
- 19-bit p-p resolution (21.5 bits effective)
- Integral nonlinearity: 3.5 ppm typical
- Simultaneous 50 Hz and 60 Hz rejection
- Internal clock oscillator
- VDD monitor channel
- 10-lead MSOP
The AD7788/AD7789 are low power, low noise, analog front ends for low frequency measurement applications. The AD7789 contains a low noise, 24-bit, ∑-∆ analog-to-digital converter (ADC) with one differential input. The AD7788 is a 16-bit version of the AD7789.
The devices operate from an internal clock. Therefore, the user does not have to supply a clock source to the devices. The output data rate is 16.6 Hz, which gives simultaneous 50 Hz/60 Hz rejection.
The devices operate with a single power supply from 2.5 V to 5.25 V. When operating from a 3 V supply, the power dissipation for the device is 225 µW maximum. The AD7788/AD7789 are available in a 10-lead MSOP.
Applications
- Smart transmitters
- Battery applications
- Portable instrumentation
- Sensor measurement
- Temperature measurement
- Pressure measurement
- Weigh scales
- 4 to 20 mA loops
Documentation
Data Sheet 1
Application Note 6
Technical Articles 2
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7789BRMZ | 10-Lead MSOP | ||
| AD7789BRMZ-REEL | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD7789BRMZ | PRODUCTION | |
| AD7789BRMZ-REEL | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7789BRMZ | PRODUCTION | |
| AD7789BRMZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool