AD7716
PRODUCTIONCMOS, 4-Channel, 22-Bit Data Acquisition System
- Part Models
- 2
- 1ku List Price
- Starting From $58.70
Overview
- 22-Bit Sigma-Delta ADC
Dynamic Range of 105 dB (146 Hz Input)
60.003% Integral Nonlinearity - On-Chip Low-Pass Digital Filter
Cutoff Programmable from 584 Hz to 36.5 Hz
Linear Phase Response
- Five Line Serial I/O
- Twos Complement Coding
- Easy Interface to DSPs and Microcomputers
- Software Control of Filter Cutoff
- ±5 V Supply
- Low Power Operation: 50 mW
The AD7716 is a signal processing block for data acquisition systems. It is capable of processing four channels with bandwidths of up to 584 Hz. Resolution is 22 bits and the usable dynamic range varies from 111 dB with an input bandwidth of 36.5 Hz to 99 dB with an input bandwidth of 584 Hz.
The device consists of four separate A/D converter channels that are implemented using sigma-delta technology. Sigma-delta ADCs include on-chip digital filtering and, thus, the system filtering requirements are eased.
Three address pins program the device address. This allows a data acquisition system with up to 32 channels to be set up in a simple fashion. The output word from the device contains 32 bits of data. One bit is determined by the state of the DIN1 input and may be used, for example, in an ECG system with an external pacemaker detect circuit to indicate that the output word is invalid because of the presence of a pacemaker pulse.
Documentation
Data Sheet 1
Application Note 3
Technical Articles 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7716BPZ | 44-Lead PLCC | ||
AD7716BSZ | 44-Lead MQFP (13.9mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7716BSZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7716BSZ | PRODUCTION | |
Jun 8, 2009 - 09_0103 QFP Assembly Transfer from STATSChipPAC Singapore(SCS) to STATSChipPAC China(SCC), Amkor Philippines (ATP), and Amkor Korea (ATK) |
||
AD7716BSZ | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7716BSZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool