AD7701
PRODUCTION16-Bit Sigma-Delta ADC
- Part Models
- 8
- 1ku List Price
- price unavailable
Overview
- 0 V to +2.5 V or ±2.5 V Analog Input Range
- 4 kSPS Output Data Rate
- Flexible Serial Interface
- Ultralow Power
- 0 V to +2.5 V or ±2.5 V Analog Input Range
- 4 kSPS Output Data Rate
- Flexible Serial Interface
- Ultralow Power
The AD7701 is a 16-bit ADC which uses a sigma delta conversion technique. The analog input is continually sampled by an analog modulator whose mean output duty cycle is proportional to the input signal. The modulator output is processed by an on-chip digital filter with a six-pole Gaussian response, which updates the output data register with 16-bit binary words at word rates up to 4kHz. The sampling rate, filter corner frequency and output word rate are set by a master clock input that may be supplied externally, or by a crystal-controlled on-chip clock oscillator.
The inherent linearity of the ADC is excellent, and endpoint accuracy is ensured by self-calibration of zero and full scale which may be initiated at any time. The self-calibration scheme can also be extended to null system offset and gain errors in the input channel.
The output data is accessed through a flexible serial port, which has an asynchronous mode compatible with UARTs and two synchronous modes suitable for interfacing to shift registers or the serial ports of industry-standard microcontrollers.
CMOS construction insures low power dissipation, and a power down mode reduces the idle power consumption to only 10 µW.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7701ANZ | 20-Lead PDIP | ||
| AD7701ARSZ | 28-Lead SSOP | ||
| AD7701ARSZ-REEL | 28-Lead SSOP | ||
| AD7701ARZ | 20-Lead SOIC (Wide) | ||
| AD7701ARZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7701BNZ | 20-Lead PDIP | ||
| AD7701BRZ | 20-Lead SOIC (Wide) | ||
| AD7701BRZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7701ANZ | PRODUCTION | |
| AD7701BNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7701ANZ | PRODUCTION | |
| AD7701BNZ | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7701ARSZ | PRODUCTION | |
| AD7701ARSZ-REEL | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7701ARZ | PRODUCTION | |
| AD7701ARZ-REEL | PRODUCTION | |
| AD7701BRZ | PRODUCTION | |
| AD7701BRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7701ARZ | PRODUCTION | |
| AD7701ARZ-REEL | PRODUCTION | |
| AD7701BRZ | PRODUCTION | |
| AD7701BRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool