AD7684
PRODUCTION16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 16-bit resolution with no missing codes
- Throughput: 100 kSPS
- INL: ±1 LSB typical, ±3 LSB maximum
- True differential analog input range: ±VREF
0 V to VREF with VREF up to VDD on both inputs - Single-supply operation: 2.7 V to 5.5 V
- Standby current: 1 nA
- Serial interface SPI®-/QSPI-™/MICROWIRE-™/DSP-compatible
- Power dissipation
4 mW @ 5 V
1.5 mW @ 2.7 V
150 μW @ 2.7 V/10 kSPS - 8-lead MSOP package
The AD7684 is a 16-bit, charge redistribution, successive approximation, PulSAR® analog-to-digital converter (ADC) that operates from a single power supply, VDD, between 2.7 V to 5.5 V. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a serial, SPI-compatible interface port. The part also contains a low noise, wide bandwidth, short aperture delay, track-and-hold circuit. On the CS falling edge, it samples the voltage difference between +IN and –IN pins. The reference voltage, REF, is applied externally and can be set up to the supply voltage. Its power scales linearly with throughput.
The AD7684 is housed in an 8-lead MSOP, with an operating temperature specified from −40°C to +85°C.
APPLICATIONS
- Battery-powered equipment
- Data acquisition
- Instrumentation
- Medical instruments
- Process control
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 1
Product Highlight 2
Product Highlight 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7684BRMZ | 8-Lead MSOP | ||
| AD7684BRMZRL7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 20, 2024 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| AD7684BRMZ | PRODUCTION | |
| AD7684BRMZRL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7684BRMZ | PRODUCTION | |
| AD7684BRMZRL7 | PRODUCTION | |
|
Aug 25, 2009 - 09_0165 Test transfer of AD7683,AD7684, AD7685, AD7686, AD7942 and AD9833 from StatsChipPac Singapore (SCS) to Carsem Malaysia (CRS) |
||
| AD7684BRMZ | PRODUCTION | |
| AD7684BRMZRL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.