AD7675
PRODUCTION16-Bit, 100 kSPS Differential PulSAR® A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $23.40
Overview
- Throughput: 100 kSPS
- INL: ±1.5 LSB Max (±0.0015% of Full Scale)
- 16 Bits Resolution with No Missing Codes
- S/(N+D): 94 dB Typ @ 45 kHz
- THD: –110 dB Typ @ 45 kHz
- Differential Input Range: ±2.5 V
- Both AC and DC Specifications
- No Pipeline Delay
- Parallel (8 Bits/16 Bits) and
Serial 5 V/3 V Interface - SPI®/QSPI™/MICROWIRE™/DSP
Compatible - Single 5 V Supply Operation
- 15 mW Typical Power Dissipation,
15 µW @ 100 SPS
The AD7675 is a 1.5 LSB INL charge redistribution SAR Analog-to-Digital Converter that operates from a single 5 V power supply. It contains a 100 kSPS 16-Bit sampling ADC, a differential input structure, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports. The AD7675 has No Missing Codes performance, a SINAD of 92 dB, consumes only 15mW power at 100 kSPS, and comes in a 48-pin LQFP package.
The AD7675 is based on the PulSAR core and is among the the industry's most accurate parts. It also offers a dramatic improvement in power over other parts.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7675ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
| AD7675ASTZRL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD7675ASTZ | ||
| AD7675ASTZRL | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD7675ASTZ | ||
| AD7675ASTZRL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD7675ASTZ | ||
| AD7675ASTZRL | ||
This is the most up-to-date revision of the Data Sheet.