AD7667

PRODUCTION

16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref

Viewing:

Overview

  • 2.5 V Internal Reference: Typical Drift 3 ppm/ºC
  • Throughput:
    1 MSPS (Warp Mode)
    800 kSPS (Normal Mode)
    666 kSPS (Impulse Mode)
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 88 dB max @ 20 kHz
  • THD: -96 dB max @ 20 kHz
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    87 mW typ @ 666 kSPS, 130 µW @ 1 kSPS without REF
    133 mW typ @1 MSPS with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
    Pin-to-Pin Compatible with PulSAR ADCs

The AD7667 is a 16-bit, 1 MSPS, charge redistribution SAR analog-to-digital converter that operates from a single 5 V power supply. The part contains a high speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports. It features a very high sampling rate mode (Warp), a fast mode (Normal) for asynchronous applications, and a reduced power mode (Impulse) for low power applications where power is scaled with the throughput. The AD7667 is hardware factory-calibrated and comprehensively tested to ensure ac parameters such as signal-to-noise ratio (SNR) and total harmonic distortion (THD) in addition to the more traditional dc parameters of gain, offset, and linearity. Operation is specified from –40°C to +85°C.

PRODUCT HIGHLIGHTS

  1. Fast Throughput.
    The AD7667 is a 1 MSPS, charge redistribution, 16-bit SAR ADC with internal error correction circuitry.
  2. Superior INL.
    The AD7667 has a maximum integral nonlinearity of 2.0 LSBs with no missing 16-bit codes.
  3. Internal Reference.
    The AD7667 has an internal reference with a typical temperature drift of 3 ppm/°C.
  4. Single-Supply Operation.
    The AD7667 operates from a single 5 V supply. In Impulse mode, its power dissipation decreases with throughput.
  5. Serial or Parallel Interface.
    Versatile parallel or 2-wire serial interface arrangement is compatible with both 3 V and 5 V logic.

APPLICATIONS

  • Data Acquisition
  • Instrumentation
  • Digital Signal Processing
  • Spectrum Analysis
  • Medical Instruments
  • Battery-Powered Systems
  • Process Control

AD7667
16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref
AD7667 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7667

AD7667 Evaluation Kit

Product Details

The EVAL-AD7667EDZ is a fully featured evaluation Kit for the AD7667. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7667
AD7667 Evaluation Kit

Latest Discussions

Recently Viewed