AD7580
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS 10-Bit Sampling A/D Converter with 10-Bit Parallel Word Data Format
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 20 µs Conversion Time
- On-Chip Sample-Hold
- 50 kHz Sampling Rate
- 25 kHz Full-Power Input Bandwidth
- Choice of Data Formats
- Single +5 V Supply
- Low Power (50 mW)
- Skinny 24-Pin DIP and 28-Terminal Surface Mount Package
The AD7579 and AD7580 are 10-bit, successive approximation ADCs. They have different analog inputs that will accept unipolar or bipolar input signals while operating from only a single +5 V supply. Input ranges of 0 to +2.5 V, 0 to +5 V and ±2.5 V are possible with no external signal conditioning. Only an external 2.5 V reference and clock and control signals are required to make them operate.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7580AQ | 24 ld CerDIP(300 Mil) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7580AQ | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7580AQ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7580AQ |
This is the most up-to-date revision of the Data Sheet.