AD7574
NOT RECOMMENDED FOR NEW DESIGNS8-Bit Analog-to-Digital Converter
- Part Models
- 7
- 1ku List Price
- Starting From $16.87
Overview
- 8-Bit Resolution
- No Missed Codes over Full Temperature Range
- Fast Conversion Time: 15 µs
- Interfaces to µP like RAM, ROM of Slow - Memory
- Low Power Dissipation: 30 mW
- Ratiometric Capability
- Single +5V Supply
- Low Cost
- Internal Comparator and Clock Oscillator
The AD7574 is an 8-bit microprocessor compatible A/D converter with a parallel interface, 15 µs conversion time, ratiometric capability and runs from a single 5 V supply.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7574AQ | 18-Lead Side-Brazed CerDIP | ||
| AD7574BQ | 18-Lead Side-Brazed CerDIP | ||
| AD7574JNZ | 18-Lead PDIP | ||
| AD7574SCHIPS | none available | ||
| AD7574SQ | 18-Lead Side-Brazed CerDIP | ||
| AD7574TQ | 18-Lead Side-Brazed CerDIP | ||
| AD7574TQ/883B | 18-Lead Side-Brazed CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7574AQ | ||
| AD7574BQ | ||
| AD7574SQ | ||
| AD7574TQ | ||
| AD7574TQ/883B | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7574AQ | ||
| AD7574BQ | ||
| AD7574SQ | ||
| AD7574TQ | ||
| AD7574TQ/883B | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7574AQ | ||
| AD7574BQ | ||
| AD7574SQ | ||
| AD7574TQ | ||
| AD7574TQ/883B | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7574JNZ | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7574JNZ | ||
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD7574TQ/883B | ||
This is the most up-to-date revision of the Data Sheet.