AD7572A
PRODUCTIONLC2MOS Complete, High Speed 12-Bit ADC
- Part Models
- 11
- 1ku List Price
- Starting From $24.46
Overview
|
|
The AD7572A is an enhanced replacement for the industry standard AD7572. Improvements include faster conversion times of 3µs for the AD7572AXX03 and 10µs for the AD7572AXX10.
The required power supplies are 5 V and -12 V or -15 V. Additional features are better offset and gain error specifications over the original AD7572.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7572AANZ03 | 24-Lead PDIP | ||
| AD7572AANZ10 | 24-Lead PDIP | ||
| AD7572AAQ03 | 24 ld CerDIP(300 Mil) | ||
| AD7572AARZ03 | 24-Lead SOIC (Wide) | ||
| AD7572AARZ03-REEL | 24-Lead SOIC (Wide) | ||
| AD7572AJNZ03 | 24-Lead PDIP | ||
| AD7572AJNZ10 | 24-Lead PDIP | ||
| AD7572AJRZ03 | 24-Lead SOIC (Wide) | ||
| AD7572AJRZ10 | SOIC_W | ||
| AD7572AJRZ10-REEL7 | SOIC_W | ||
| AD7572ALNZ10 | 24-Lead PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7572AANZ03 | ||
| AD7572AANZ10 | ||
| AD7572AJNZ03 | ||
| AD7572AJNZ10 | ||
| AD7572ALNZ10 | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7572AANZ03 | ||
| AD7572AANZ10 | ||
| AD7572AJNZ03 | ||
| AD7572AJNZ10 | ||
| AD7572ALNZ10 | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7572AAQ03 | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7572AAQ03 | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7572AAQ03 | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7572AAQ03 | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7572AARZ03 | ||
| AD7572AARZ03-REEL | ||
| AD7572AJRZ03 | ||
This is the most up-to-date revision of the Data Sheet.