AD7450A
PRODUCTIONDifferential Input, 1 MSPS, 12- (AD7450A) & 10-Bit (AD7440) ADCs
- Part Models
- 2
- 1ku List Price
- Starting From $8.23
Overview
- Specified for VDD of 3 V and 5 V
- Low power at max throughput rate
4 mW max at 1 MSPS with 3 V supplies
9.25 mW max at 1 MSPS with 5 V supplies - Fully differential analog input
- Wide input bandwidth
70 dB SINAD at 100 kHz input frequency
- Fast throughput rate: 1 MSPS
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface
SPI/QSPI™/MICROWIRE™/ DSP compatible - Power-down mode: 1 μA max
- 8-lead SOT-23 and MSOP packages
The AD7440 / AD7450A are 10-bit and 12-bit high speed, low power, successive approximation (SAR) analog-to-digital converters with a fully differential analog input. These parts operate from a single 3 V or 5 V power supply and use advanced design techniques to achieve very low power dissipation at throughput rates up to 1 MSPS. The SAR architecture of these parts ensures that there are no pipeline delays.
The parts contain a low noise, wide bandwidth, differential track-and-hold amplifier (T/H) that can handle input frequencies up to 3.5 MHz. The reference voltage is applied externally to the VREF pin and can be varied from 100 mV to 3.5 V depending on the power supply and what suits the application. The value of the reference voltage determines the common-mode voltage range of the part. With this truly differential input structure and variable reference input, the user can select a variety of input ranges and bias points.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the device to interface with microprocessors or DSPs. The input signals are sampled on the falling edge of CS; the conversion is also initiated at this point. The SAR architecture of these parts ensures that there are no pipeline delays. The AD7440 and the AD7450A use advanced design techniques to achieve very low power dissipation at high throughput rates.
PRODUCT HIGHLIGHTS
- Operation with either 3 V or 5 V power supplies.
- High throughput with low power consumption.
With a 3 V supply, the AD7440 / AD7450A offer 4 mW max power consumption for 1 MSPS throughput. - Fully differential analog input.
- Flexible power/serial clock speed management.
The conversion rate is determined by the serial clock, allowing the power to be reduced as the conversion time is reduced through the serial clock speed increase. These parts also feature a shutdown mode to maximize power efficiency at lower throughput rates. - Variable voltage reference input.
- No pipeline delay.
- Accurate control of the sampling instant via a CS input and once-off conversion control.
- ENOB > eight bits typically with 100 mV reference.
APPLICATIONS
- Transducer interface
- Battery-powered systems
- Data acquisition systems
- Portable instrumentation
- Motor control
MICROWIRE is a trademark of National Semiconductor Corporation. SPI and QSPI are trademarks of Motorola, Inc.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Highlight 1
Device Drivers 2
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7450ABRMZ | 8-Lead MSOP | ||
| AD7450ABRTZ-REEL7 | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD7450ABRMZ | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7450ABRMZ | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7450ABRMZ | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD7450ABRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7450ABRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| Operational Amplifiers (Op Amps) 2 | ||
| AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
| AD8656 | PRODUCTION | Low Noise, Precision CMOS Dual Amplifier |
| Voltage References 5 | ||
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
| ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
| ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
| ADR420 | PRODUCTION | Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference |
| ADR440 | PRODUCTION | Ultralow Noise, LDO XFET® 2.048V Voltage Reference w/Current Sink and Source |