AD7441
PRODUCTIONPseudo Differential Input, 1 MSPS, 10-Bit ADC in an 8-Lead SOT-23
- Part Models
- 2
- 1ku List Price
- Starting From $4.55
Overview
- Fast throughput rate: 1 MSPS
- Specified for VDD of 2.7 V to 5.25 V
- Low power at maximum throughput rate: 4 mW
maximum at 1 MSPS with VDD = 3 V 9.25 mW
maximum at 1 MSPS with VDD = 5 V - Wide input bandwidth: 70 dB SINAD at 100 kHz input frequency
- Pseudo differential analog input
- Flexible power/serial clock speed management
- No pipeline delays
- High speed serial interface: SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
- Power-down mode: 1 μA maximum
- 8-lead SOT-23 and MSOP packages
The AD7441 / AD7451 are, respectively, 10-/12-bit high speed, low power, single-supply, successive approximation (SAR), analog-to-digital converters (ADCs) that feature a pseudo differential analog input. These parts operate from a single 2.7 V to 5.25 V power supply and achieve very low power dissipation at high throughput rates of up to 1 MSPS.
The AD7441 / AD7451 contain a low noise, wide bandwidth, differential track-and-hold (T/H) amplifier that handles input frequencies up to 3.5 MHz. The reference voltage for these devices is applied externally to the VREF pin and can range from 100 mV to VDD, depending on the power supply and what suits the application.
The conversion process and data acquisition are controlled using overbar: CS and the serial clock, allowing the device to interface with microprocessors or DSPs. The input signals are sampled on the falling edge of overbar: CS when the conversion is initiated. The SAR architecture of these parts ensures that there are no pipeline delays.
PRODUCT HIGHLIGHTS
- Operation with 2.7 V to 5.25 V Power Supplies.
- High Throughput with Low Power Consumption. With a 3 V supply, the AD7441/AD7451 offer 4 mW maximum power consumption for a 1 MSPS throughput rate.
- Pseudo Differential Analog Input.
- Flexible Power/Serial Clock Speed Management. The conversion rate is determined by the serial clock, allowing the power to be reduced as the conversion time is reduced through the serial clock speed increase. These parts also feature a shutdown mode to maximize power efficiency at lower throughput rates.
- Variable Voltage Reference Input.
- No Pipeline Delays.
- Accurate Control of Sampling Instant via overbar: CS Input and Once-Off Conversion Control.
- ENOB > 10 Bits Typically with 500 mV Reference.
APPLICATIONS
- Transducer interface
- Battery-powered systems
- Data acquisition systems
- Portable instrumentation
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7441BRMZ | 8-Lead MSOP | ||
| AD7441BRTZ-REEL7 | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7441BRMZ | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7441BRMZ | PRODUCTION | |
|
Mar 10, 2010 - 10_0056 AD7441 Datasheet Specification Change |
||
| AD7441BRMZ | PRODUCTION | |
| AD7441BRTZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7441BRMZ | PRODUCTION | |
| AD7441BRTZ-REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| AD7441BRTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7441BRTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| Operational Amplifiers (Op Amps) 2 | ||
| AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
| AD8656 | PRODUCTION | Low Noise, Precision CMOS Dual Amplifier |
| Voltage References 2 | ||
| ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |