AD73360L
PRODUCTIONSix-Input Channel Analog Front End
- Part Models
- 2
- 1ku List Price
- Starting From $7.37
Overview
- Six 16-Bit A/D Converters
- Programmable Input Sample Rate
- Simultaneous Sampling
- 76 dB SNR
- 64 kS/s Maximum Sample Rate
- Low Group Delay (25 µs Typ per ADC Channel)
- –95 dB Crosstalk
- Programmable Input Gain
- Flexible Serial Port Allows Multiple
Devices to Be Connected in Cascade - Single (2.7 V to 3.6 V) Supply Operation
- 80 mW Max Power Consumption at 2.7 V
- On-Chip Reference
The AD73360L is a six-input channel analog front-end processor for general-purpose applications, including industrial power metering or multichannel analog inputs. It features six 16-bit A/D conversion channels, each of which provides 76 dB signal-to-noise ratio over a dc-to-4 kHz signal bandwidth. Each channel also features a programmable input gain amplifier (PGA) with gain settings in eight stages from 0 dB to 38 dB.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD73360LARZ | 28-Lead SOIC (Wide) | ||
AD73360LARZ-REEL | 28-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
AD73360LARZ | PRODUCTION | |
AD73360LARZ-REEL | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD73360LARZ | PRODUCTION | |
AD73360LARZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.