AD7152

Obsolete

12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)

Viewing:

Overview

  • Capacitance-to-digital converters
    Interfaces to floating sensors
    Resolution down to 0.25 fF (that is, up to 12 ENOB)
    Linearity: 0.05%
    Common-mode (not changing) capacitance up to 5 pF
  • Internal clock oscillator
  • 2-wire serial interface (I2C-compatible)
  • Power
    2.7 V to 3.6 V single-supply operation
    100 μA current consumption
  • Operating temperature: −40°C to +85°C
  • See data sheet for additional features
AD7152
12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
AD7152 Functional Block Diagram AD7152 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-AD7152

AD7152 Evaluation Board

Product Details

The EVAL-AD7152EBZ is a fully featured evaluation board for the AD7152. The evaluation board is operated with a PC via a standard USB connection with software provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.

EVAL-AD7152
AD7152 Evaluation Board

Latest Discussions

Recently Viewed