AD7147A
ObsoleteCapTouch® Programmable Controller for Single-Electrode Capacitance Sensors
Overview
- Programmable capacitance-to-digital converter (CDC) - Please see data sheet for additional information.
- On-chip automatic calibration logic:
Automatic compensation for environmental changes
Automatic adaptive threshold and sensitivity levels - Register map is compatible with the AD714x
- On-chip RAM to store calibration data
- SPI-compatible (serial-peripheral-interface-compatible) interface (AD7147A)
- I2C-compatible serial interface (AD7147A-1)
- Separate VDRIVE level for serial interface
- 25-ball, 2.3 mm × 2.1 mm WLCSP
- Low latency from touch to response
The AD7147A CapTouch™ controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultrathin applications.
The AD7147A is an integrated CDC with on-chip environmental calibration. The CDC has 13 inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. By programming the registers, the user has full control over the CDC setup.
High resolution sensors require minor software to run on the host processor and may require two PCB layers.
The AD7147A is designed for single electrode capacitance sensors (grounded sensors). There is an active shield output to minimize noise pickup in the sensor.
The AD7147A has on-chip calibration logic to compensate for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals as long as the sensors are not touched. This ensures that there are no false or non-registering touches on the external sensors due to a changing environment.
The AD7147A has an SPI-compatible serial interface, and the AD7147A-1 has an I2C®-compatible serial interface. Both parts have an interrupt output, as well as a GPIO. There is a VDRIVE pin to set the voltage level for the serial interface independent of VCC.
The AD7147A is available in a 25-ball, 2.3 mm × 2.1 mm WLCSP and operates from a 2.6 V to 3.6 V supply. The operating current consumption in low power mode is typically 28.96 μA for 13 sensors.
APPLICATIONS
- Cell phones
- Personal music and multimedia players
- Smart handheld devices
- Television, A/V, and remote controls
- Gaming consoles
- Digital still cameras
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 1
CapTouch Software License Agreement 5
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?