AD670S
PRODUCTIONAerospace 8-Bit Low Cost Signal Conditioning Single Supply ADC
- Part Models
- 2
- 1ku List Price
- Starting From $251.42
Overview
|
|
The AD670 is a complete 8-bit signal conditioning analog-to-digital converter. It consists of an instrumentation amplifier front end along with a DAC, comparator, successive approximation register (SAR), precision voltage reference, and a three-state output buffer on a single monolithic chip. No external components or user trims are required to interface, with full accuracy, an analog system to an 8-bit data bus. The AD670 will operate on the +5 V system supply. The input stage provides differential inputs with excellent common-mode rejection and allows direct interface to a variety of transducers.
The device is configured with input scaling resistors to permit two input ranges: 0 mV to 255 mV (1 mV/LSB) and 0 to 2.55 V (10 mV/LSB). The AD670 can be configured for both unipolar and bipolar inputs over these ranges. The differential inputs and common-mode rejection of this front end are useful in applications such as conversion of transducer signals superimposed on common-mode voltages.
The AD670 incorporates advanced circuit design and proven processing technology. The successive approximation function is implemented with I2L (integrated injection logic). Thin-film SiCr resistors provide the stability required to prevent missing codes over the entire operating temperature range while laser wafer trimming of the resistor ladder permits calibration of the device to within ±1 LSB. Thus, no user trims for gain or offset are required. Conversion time of the device is 10 µs.
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD670-000C | 20 ld CerDIP | ||
| AD6700703D | 20-Lead CerDIP (Side Brazed) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD670-000C | Obsolete | |
| AD6700703D | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| AD670-000C | Obsolete | |
| AD6700703D | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| AD6700703D | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD6700703D | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD6700703D | PRODUCTION | |
|
Dec 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| AD670-000C | Obsolete | |
This is the most up-to-date revision of the Data Sheet.