AD6645S
ObsoleteAerospace 14-Bit, 80 MSPS Analog to Digital Converter
Overview
- 14-bit, 80 MSPS Operation
- Differential Analog Inputs
- 270 MHz Analog Input Bandwidth for Wideband Applications
- Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
- Twos Complement Output Format
- Data Ready (DR) for Output Latching
- Guaranteed operation over Mil temp range
14-Bit, 80 MSPS Analog to Digital Converter is now available as a Standard Microcircuit Drawing (SMD). The 5962R0423001VXC is a high-speed, high-performance monolithic 14-bit ADC, which is 100% production tested at 30 MHz and 70 MHz at -55°C to +125°C case temperature. Units are available in a thermally enhanced 52-lead hermetic ceramic QFP package. The 5962R0423001VXC provides CMOS-compatible digital outputs and is pin-compatible with the commercial AD6645-80.
The 5962R0423001VXC is useful in single and multi-channel/multi-mode digital receivers designed for use in wide channel-bandwidth systems. The high bandwidth and high sample rate support a wide range of input IF frequencies, and eases the burden placed on multimode digital receivers that are typically limited by the ADC. Noise performance is exceptional. The AD6645S is guaranteed to 100K HDR TID.
Documentation
Data Sheet 1
Cross Reference Guide 4
Low Dose Rate Radiation Reports 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD6645S yet. Have something to say?
Start a Discussion on EngineerZone®