AD6645-MIL

Obsolete

14-Bit, 80 MSPS Analog to Digital Converter

Viewing:

Overview

  • 14-bit, 80 MSPS Operation
  • Differential Analog Inputs
  • 270 MHz Analog Input Bandwidth for Wideband Applications
  • Separate Output Power Supply Option Supports Interfacing with 3.3V Logic
  • Twos Complement Output Format
  • Data Ready (DR) for Output Latching


14-Bit, 80 MSPS Analog to Digital Converter is now available as a Standard Microcircuit Drawing (SMD). The 5962-0423001QXC is a high-speed, high-performance monolithic 14-bit ADC, which is 100% production tested at 70 MHz and 150MHz at -35°C to +85°C case temperature. Units are available in a thermally enhanced 52-lead hermetic ceramic QFP package. The 5962-0423001QXC provides CMOS-compatible digital outputs and is pin-compatible with the commercial AD6645-80.

The 5962-0423001QXC is useful in single and multi-channel/multi-mode digital receivers designed for use in wide channel-bandwidth systems. The high bandwidth and high sample rate support a wide range of input IF frequencies, and eases the burden placed on multimode digital receivers that are typically limited by the ADC. Noise performance is exceptional. The device is an extension of the core technology found in the AD664X family of high-performance converters.

AD6645-MIL
14-Bit, 80 MSPS Analog to Digital Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD6645-MIL
AD6645-MIL Evaluation Board

Latest Discussions

No discussions on AD6645-MIL yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed