AD6600
PRODUCTIONDiversity Receiver Chipset
- Part Models
- 2
- 1ku List Price
- Starting From $80.56
Overview
- Dual IF Inputs, 70 MHz–250 MHz
Diversity or Two Independent IF Signals Separate Attenuation Paths - Oversample RF Channels
20 MSPS on a Single Carrier
10 MSPS/Channel in Diversity Mode
- Total Signal Range 90+ dB
30 dB from Automatic Gain-Ranging (AGC)
60 dB from A/D Converter - Range >100 dB After Processing Gain
- See datasheet for additional features
The AD6600 mixed-signal receiver chip directly samples signals at analog input frequencies up to 250 MHz. The device includes two input channels, each with 1 GHz input amplifiers and 30 dB of automatic gain-ranging circuitry. Both channels are sampled with a 450 MHz track-and-hold followed by an 11-bit, 20 MSPS analog-to-digital converter. Digital RSSI outputs, an A/B channel indicator, a 2× Clock output, references, and control circuitry are all on-chip. Digital output signals are two’s complement, CMOS-compatible and interface directly to 3.3 V or 5 V digital processing chips.
The primary use for the dual analog input structure is sampling both antennas in a two-antenna diversity receiver. However, Channels A and B may also be used to sample two independent IF signals. Diversity, or dual-channel mode, is limited to 10 MSPS per channel. In single-channel mode, the full clock rate of 20 MSPS may be applied to a single carrier.
The AD6600 may be used as a stand-alone sampling chip, or it may be combined with the AD6620 Digital Receive Signal Processor. The AD6620 provides 10 dB–25 dB of additional processing gain before passing data to a fixed- or floating-point DSP.
Driving the AD6600 is simplified by using the AD6630 differential IF amplifier. The AD6630 is easily matched to inexpensive SAW filters from 70 MHz to 250 MHz.
Designed specifically for cellular/PCS receivers, the AD6600 supports GSM, IS-136, CDMA and Wireless LANs, as well as proprietary air interfaces used in WLL/fixed-access systems.
Units are available in plastic, surface-mount packages (44-lead LQFP) and specified over the industrial temperature range (–40°C to +85°C).
APPLICATIONS
- Communications Receivers
- PCS/Cellular Base Stations
GSM, CDMA, TDMA - Wireless Local Loop, Fixed Access
Documentation
Data Sheet 1
Application Note 4
Technical Articles 6
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD6600ASTZ | 44-Lead LQFP (10mm x 10mm) | ||
| AD6600ASTZ-REEL | 44-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD6600ASTZ | ||
| AD6600ASTZ-REEL | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD6600ASTZ | ||
| AD6600ASTZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.