Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD588
PRODUCTIONMultiple Output, High Precision, Dual Tracking Reference
- Part Models
- 8
- 1ku List Price
- Starting From $40.39
Overview
|
|
The AD588 represents a major advance in state-of-the-art monolithic voltage references. Low initial error and low temperature drift give the AD588 absolute accuracy performance previously not available in monolithic form. The AD588 uses a proprietary ion-implanted, buried Zener diode and laser-wafer drift trimming of high stability thin film resistors to provide outstanding performance.
The AD588 includes the basic reference cell and three additional amplifiers that provide pin programmable output ranges. The amplifiers are laser trimmed for low offset and low drift to maintain the accuracy of the reference. The amplifiers are configured to allow Kelvin connections to the load and/or boosters for driving long lines or high current loads, delivering the full accuracy of the AD588 where it is required in the application circuit.
The low initial error allows the AD588 to be used as a system reference in precision measurement applications requiring 12-bit absolute accuracy. In such systems, the AD588 can provide a known voltage for system calibration in software. The low drift also allows compensation for the drift of other components in a system. Manual system calibration and the cost of periodic recalibration can, therefore, be eliminated. Furthermore, the mechanical instability of a trimming potentiometer and the potential for improper calibration can be eliminated by using the AD588 in conjunction with auto calibration software.
The AD588 is available in seven versions. The AD588JQ and AD588KQ are packaged in a 16-lead CERDIP and are specified for 0°C to +70°C operation. The AD588AQ and AD588BQ are packaged in a 16-lead CERDIP, and the AD588ARWZ is packaged in a 16-lead SOIC, and they are specified for the −25°C to +85°C industrial temperature range. The ceramic AD588TE and AD588TQ grades are specified for the full military/aerospace temperature range.
Product Highlights
- The AD588 offers 12-bit absolute accuracy without any user adjustments. Optional fine-trim connections are provided for applications requiring higher precision. The fine trimming does not alter the operating conditions of the Zener or the buffer amplifiers, and so does not increase the temperature drift.
- Output noise of the AD588 is very low, typically 6 μV p-p. A pin is provided for additional noise filtering using an external capacitor.
- A precision ±5 V tracking mode with Kelvin output connections is available with no external components. Tracking error is less than 1 mV, and a fine trim is available for applications requiring exact symmetry between the +5 V and −5 V outputs.
- Pin strapping capability allows configuration of a wide variety of outputs: ±5 V, +5 V, +10 V, −5 V, and −10 V dual outputs or +5 V, −5 V, +10 V, and −10 V single outputs.
Documentation
Data Sheet 2
Frequently Asked Questions 1
Rarely Asked Question 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-89728022A | 20 ld LCC | ||
| AD588AQ | 16-Lead CerDIP | ||
| AD588ARWZ | 16-Lead SOIC Wide | ||
| AD588BQ | 16-Lead CerDIP | ||
| AD588JQ | 16-Lead CerDIP | ||
| AD588KQ | 16-Lead CerDIP | ||
| AD588TE/883B | 20 ld LCC | ||
| AD588TQ/883B | 16-Lead CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
| 5962-89728022A | PRODUCTION | |
| AD588AQ | PRODUCTION | |
| AD588ARWZ | PRODUCTION | |
| AD588BQ | PRODUCTION | |
| AD588JQ | PRODUCTION | |
| AD588KQ | PRODUCTION | |
| AD588TE/883B | PRODUCTION | |
| AD588TQ/883B | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-89728022A | PRODUCTION | |
| AD588TE/883B | PRODUCTION | |
| AD588TQ/883B | PRODUCTION | |
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| 5962-89728022A | PRODUCTION | |
| AD588TE/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-89728022A | PRODUCTION | |
| AD588AQ | PRODUCTION | |
| AD588BQ | PRODUCTION | |
| AD588JQ | PRODUCTION | |
| AD588KQ | PRODUCTION | |
| AD588TE/883B | PRODUCTION | |
| AD588TQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-89728022A | PRODUCTION | |
| AD588AQ | PRODUCTION | |
| AD588BQ | PRODUCTION | |
| AD588JQ | PRODUCTION | |
| AD588KQ | PRODUCTION | |
| AD588TE/883B | PRODUCTION | |
| AD588TQ/883B | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD588AQ | PRODUCTION | |
| AD588BQ | PRODUCTION | |
| AD588JQ | PRODUCTION | |
| AD588KQ | PRODUCTION | |
| AD588TQ/883B | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD588ARWZ | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| AD588TQ/883B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.