Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD584S

PRODUCTION

Aerospace Pin Programmable Precision Voltage Reference

Viewing:

Overview

  • Four Programmable Output Voltages:
    10.000 V, 7.500 V, 5.000 V, 2.500 V
  • Laser Trimmed to High Accuracies
  • No External Components Required
  • Trimmed Temperature Coefficient:
    30 ppm/°C Max, -55°C to +125°C (AD584S)
    15 ppm/°C Max, -55°C to +125°C (AD584T)
  • Zero Output Strobe Terminal Provided
  • Two Terminal Negative Reference Capability (5 V and above)
  • Output Sources or Sinks Current
  • Low Quiescent Current: 1.0 mA Max
  • Low Current Output Capability
AD584S
Aerospace Pin Programmable Precision Voltage Reference
AD584S_H-08-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed