AD571S
PRODUCTIONAerospace 10-Bit Complete Analog to Digital Converter
- Part Models
- 2
- 1ku List Price
- Starting From $252.86
Overview
- Complete A/D Converter with Reference and Clock
- Fast Successive Approximation Conversion: 40 µs
- Digital Multiplexing: Three-State Outputs
- 18-Pin Ceramic DIP
The AD571 is an 10-bit successive approximation A/D converter consisting of a DAC, voltage reference, clock, comparator, successive approximation register and output buffers--all fabricated on a single chip. No external components are required to perform a full accuracy 10-bit conversion in 40 µs.
Operating on supplies of +5 V to +15 V and -15 V, the AD571 will accepts analog inputs of 0 V to +10 V unipolar of ±5 V bipolar, externally selectable. When the BLANK and CONVERT input is driven low, the three state outputs will be open and a conversion will commence. Upon completion of the the DATA READY line goes low and the data pears at the output. Pulling the BLANK and CONVERT input high blanks the outputs and readies the device for the next version. The AD571 executes a true 10-bit conversion with no missing codes in 40 µs maximum.
Documentation
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8680203VVA | 18-Lead CerDIP | ||
| AD5710000C | 18 ld CerDip |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8680203VVA | PRODUCTION | |
| AD5710000C | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962-8680203VVA | PRODUCTION | |
| AD5710000C | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962-8680203VVA | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8680203VVA | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8680203VVA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.