AD570
NOT RECOMMENDED FOR NEW DESIGNSComplete 8-Bit Successive Approximation Analog-to-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $119.98
Overview
- Complete A/D Converter with Reference and Clock
- Fast Successive Approximation Conversion: 25 µs
- Digital Multiplexing: Three-State Outputs
- 18-Pin Ceramic DIP
- No Missing Codes Over Temperature
- 0°C to +70°C: AD570J
- –55°C to +125°C: AD570S
- Low Cost Monolithic Construction
The AD570 is an 8-bit successive approximation A/D converter consisting of a DAC, voltage reference, clock, comparator, successive approximation register and output buffers-all fabricated on a single chip. No external components are required to perform a full accuracy 8-bit conversion in 25 µs.
The AD570 incorporates the most advanced integrated circuit design and processing technology available today. I2 L (integrated injection logic) processing in the fabrication of the SAR function along with laser trimming of the high stability SiCr thin-film resistor ladder network at the wafer stage (LWT) and a temperature compensated, subsurface Zener reference insures full 8-bit accuracy at low cost.
Operating on supplies of +5 V and -15 V, the AD570 accepts analog inputs of 0 V to +10 V unipolar of ±5 V bipolar, externally selectable. As the BLANK and CONVERT input is driven low, the three-state outputs go into the high impedance state and a conversion commences. Upon completion of the conversion, the DATA READY line goes low and the data appears at the output. Pulling the BLANK and CONVERT input high three states the outputs and readies the device for the next conversion. The AD570 executes a true 8-bit conversion with no missing codes in approximately 25 µs.
The AD570 is available in two versions; the AD570J is specified for the 0°C to +70°C temperature range, the AD570S for -55°C to +125°C. Both guarantee full 8-bit accuracy and no missing codes over their respective temperature ranges.
PRODUCT HIGHLIGHTS
- The AD570 is a complete 8-bit A/D converter. No external components are required to perform a conversion. Full-scale calibration accuracy of ± 0.8% (2 LSB of 8 bits) is achieved without external trims.
- The AD570 is a single chip device employing the most advanced IC processing techniques. Thus, the user has at his disposal a truly precision component with the reliability and low cost inherent in monolithic construction.
- The AD570 accepts either unipolar (0 V to +10 V) or bipolar (–5 V to +5 V) analog inputs by grounding or opening a single pin.
- The device offers true 8-bit accuracy and exhibits no missing codes over its entire operating temperature range.
- Operation is guaranteed with –15 V and +5 V supplies. The device will also operate with a –12 V supply.
- The AD570S is also available processed to MIL-STD-883C, Class B. The military data sheet for the AD570SD/883B is included in the Analog Devices Military Products Databook.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8680201VA | 18-Lead Side-Brazed CerDIP | ||
| AD570JD | 18-Lead Side-Brazed CerDIP | ||
| AD570SD | 18-Lead Side-Brazed CerDIP | ||
| AD570SD/883B | 18-Lead Side-Brazed CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8680201VA | ||
| AD570SD/883B | ||
|
Jun 6, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| 5962-8680201VA | ||
| AD570SD/883B | ||
|
Apr 26, 2012 - 12_0004 AD571/AD570 Conversion from 100mm Bipolar Process to 150mm Bipolar process |
||
| 5962-8680201VA | ||
| AD570JD | ||
| AD570SD | ||
| AD570SD/883B | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8680201VA | ||
| AD570JD | ||
| AD570SD | ||
| AD570SD/883B | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8680201VA | ||
| AD570JD | ||
| AD570SD | ||
| AD570SD/883B | ||
|
Sep 5, 2012 - 12_0066 Add capacity for Burn In of Hermetic, 883 & QMLQ/Class B devices at TSSI Cavite |
||
| AD570JD | ||
This is the most up-to-date revision of the Data Sheet.