AD5227
PRODUCTION64-Position Digital Up/Down Control Potentiometer
- Part Models
- 4
- 1ku List Price
- Starting From $0.68
Overview
- 64-position digital potentiometer
- 10 kΩ, 50 kΩ, 100 kΩ end-to-end terminal resistance
- Simple up/down digital or manual configurable control
- Midscale preset
- Low potentiometer mode tempco = 10 ppm/°C
- Low rheostat mode tempco = 35 ppm/°C
- Ultralow power, IDD = 0.4 μA typ and 3 μA max
- Fast adjustment time, ts = 1 μs
- Chip select enable multiple device operation
- Low operating voltage, 2.7 V to 5.5 V
- Automotive temperature range, −40°C to +105°C
- Compact thin SOT-23-8 (2.9 mm × 3 mm) Pb-free package
The AD5227 is Analog Devices’ latest 64-step up/down control digital potentiometer. This device performs the same electronic adjustment function as a 5 V potentiometer or variable resistor. Its simple 3-wire up/down interface allows manual switching or high speed digital control. The AD5227 presets to midscale at power-up. When CS is enabled, the devices changes step at every clock pulse. The direction is determined by the state of the U/D pin (see ). The interface is simple to activate by any host controller, discrete logic, or manually with a rotary encoder or pushbuttons. The AD5227’s 64-step resolution, small footprint, and simple interface enable it to replace mechanical potentiometers and trimmers with typically 6× improved resolution, solid-state reliability, and design layout flexibility, resulting in a considerable cost savings in end users’ systems.
The AD5227 is available in a compact thin SOT-23-8 (TSOT-8) Pb-free package. The part is guaranteed to operate over the automotive temperature range of −40°C to +105°C.
Users who consider EEMEM potentiometers should refer to some recommendations in the Applications section.
APPLICATIONS
- Mechanical potentiometer and trimmer replacements
- LCD backlight, contrast, and brightness controls
- Portable electronics level adjustment
- Programmable power supply
- Digital trimmer replacements
- Automatic closed-loop control
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
Frequently Asked Questions 1
3rd Party Solutions 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5227BUJZ10-R2 | 8-Lead TSOT | ||
| AD5227BUJZ10-RL7 | 8-Lead TSOT | ||
| AD5227BUJZ100-RL7 | 8-Lead TSOT | ||
| AD5227BUJZ50-RL7 | 8-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5227BUJZ10-R2 | PRODUCTION | |
| AD5227BUJZ10-RL7 | PRODUCTION | |
| AD5227BUJZ100-RL7 | PRODUCTION | |
| AD5227BUJZ50-RL7 | PRODUCTION | |
|
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
| AD5227BUJZ10-RL7 | PRODUCTION | |
| AD5227BUJZ100-RL7 | PRODUCTION | |
| AD5227BUJZ50-RL7 | PRODUCTION | |
|
Apr 1, 2009 - 09_0069 AD5227/AD5228 Datasheet Specification Change |
||
| AD5227BUJZ10-RL7 | PRODUCTION | |
| AD5227BUJZ100-RL7 | PRODUCTION | |
| AD5227BUJZ50-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.