AD5175
PRODUCTIONSingle-Channel, 1024-Position, Digital Rheostat with I²C Interface and 50-TP Memory
- Part Models
- 3
- 1ku List Price
- Starting From $2.17
Overview
- Single-channel, 1024-position resolution
- 10 kΩ nominal resistance
- 50-times programmable (50-TP) wiper memory
- Rheostat mode temperature coefficient: 35 ppm/°C
- Compact MSOP, 10-lead 3 mm × 4.9 mm × 1.1 mm package
- ±2.5 V to ±2.75 V dual-supply operation for ac or bipolar operations
- I2C-compatible interface
- Wiper setting and memory readback
- Power on refreshed from memory
- Resistor Tolerance Stored in Memory
- Thin LFCSP, 10-lead, 3 mm x 3 mm x 0.8 mm package
- 2.7 V to 5.5 V single-supply operation
The AD5175 is a single-channel, 1024-position digital rheostat that combines industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package.
This device supports both dual-supply operation at ±2.5 V to ±2.75 V and single-supply operation at 2.7 V to 5.5 V, and offers 50-times programmable (50-TP) memory.
The AD5175 device wiper settings are controllable through the I2C–compatible digital interface. Unlimited adjustments are allowed before programming the resistance value into the 50-TP memory. The AD5175 does not require any external voltage supply to facilitate fuse blow and there are 50 opportunities for permanent programming. During 50-TP activation, a permanent blow fuse command freezes the resistance position (analogous to placing epoxy on a mechanical trimmer).
The AD5175 is available in a 3 mm × 3 mm 10-lead LFCSP package and in a 10-lead MSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.
APPLICATIONS
- Mechanical rheostat replacements
- Op-amp: variable gain control
- Instrumentation: gain, offset adjustment
- Programmable voltage to current conversions
- Programmable filters, delays, time constants
- Programmable power supply
- Sensor calibration
Documentation
Data Sheet 1
User Guide 1
Frequently Asked Questions 1
Product Selection Guide 1
3rd Party Solutions 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5175BCPZ-10-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD5175BRMZ-10 | 10-Lead MSOP | ||
| AD5175BRMZ-10-RL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD5175BRMZ-10 | PRODUCTION | |
| AD5175BRMZ-10-RL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5175BRMZ-10 | PRODUCTION | |
| AD5175BRMZ-10-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.