AD5160
PRODUCTION256 Position SPI Compatible Digital Potentiometer
- Part Models
- 7
- 1ku List Price
- Starting From $0.99
Overview
- 256-position
- End-to-end resistance: 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
- Compact SOT-23-8 (2.9 mm × 3 mm) package
- SPI-compatible interface
- Power-on preset to midscale
- Single supply: 2.7 V to 5.5 V
- Low temperature coefficient: 45 ppm/°C
- Low power, IDD = 8 μA
- Wide operating temperature: –40°C to +125°C
- Evaluation board available
The AD5160 provides a compact 2.9 mm × 3 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers1 or variable resistors but with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.
The wiper settings are controllable through an SPI-compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.
Operating from a 2.7 V to 5.5 V power supply and consuming less than 5 μA allows for usage in portable battery-operated applications.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Frequently Asked Question 1
Device Drivers 3
Product Selection Guide 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5160BRJZ10-R2 | 8-Lead SOT-23 | ||
| AD5160BRJZ10-RL7 | 8-Lead SOT-23 | ||
| AD5160BRJZ100-R2 | 8-Lead SOT-23 | ||
| AD5160BRJZ100-RL7 | 8-Lead SOT-23 | ||
| AD5160BRJZ5-R2 | 8-Lead SOT-23 | ||
| AD5160BRJZ5-RL7 | 8-Lead SOT-23 | ||
| AD5160BRJZ50-RL7 | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0253 Addition of UTAC Thailand as an Alternate Assembly Site for SOT23, SC70 and TSOT Packages/Devices |
||
| AD5160BRJZ10-RL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5160BRJZ10-RL7 | PRODUCTION | |
| AD5160BRJZ100-R2 | PRODUCTION | |
| AD5160BRJZ100-RL7 | PRODUCTION | |
| AD5160BRJZ5-R2 | PRODUCTION | |
| AD5160BRJZ5-RL7 | PRODUCTION | |
| AD5160BRJZ50-RL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD5160BRJZ10-RL7 | PRODUCTION | |
| AD5160BRJZ100-RL7 | PRODUCTION | |
| AD5160BRJZ5-RL7 | PRODUCTION | |
| AD5160BRJZ50-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.