AD5100
AD5100
PRODUCTIONSystem-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
- Part Models
- 1
- 1ku List Price
- Starting From $4.56
Viewing:
Overview
|
|
The AD5100 is a programmable system-management IC that combines four channels of voltage monitoring and a watchdog supervision that can be used to shut down external supplies, reset processors, or disable any other system electronics when the system malfunctions. The AD5100 can also be used to protect systems from the faulty condition of improper device power-up sequencing. The AD5100, a robust watchdog reset controller, can monitor two 30 V inputs with shutdown and reset controls, one 2.3 V to 5.0 V input and one 1.6 V to 7.96V. input. Most monitoring input thresholds and timing settings can be programmed on the fly or permanently set in the factory with the OTP feature.
The AD5100 is versatile for system-monitoring applications where critical microprocessor, DSP, and embedded systems operate under harsh conditions such as automotive, industrial or communications network environments.
The AD5100 is available in a compact QSOP-16 package and can operate in an extended automotive temperature range from −40°C to +125°C.
Applications
Data Sheet, Rev. 0, 10/08
Documentation
Data Sheet 1
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5100YRQZ-1RL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 12_0117 AD5100 Wafer Fab Transfer |
||
| AD5100YRQZ-1RL7 | PRODUCTION | |
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| AD5100YRQZ-1RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.