AD4114

RECOMMENDED FOR NEW DESIGNS

Single Supply, Multichannel, 31.25 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs

Viewing:

Overview

  • 24-bit ADC with integrated AFE
    • Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
    • Channel scan data rate of 6.21 kSPS per channel (161 μs settling)
    • 17.3 noise free bits at 1007 SPS per channel
    • 120 dB common mode rejection of 50 Hz and 60 Hz at 20 SPS per channel
  • ±10 V inputs, either 8 differential or 16 single-ended
    • VIN pin absolute maximum rating: ±65 V
    • Absolute input pin voltage up to ±20 V
    • Minimum 1 MΩ impedance
    • 0.07% TUE at 25°C
  • On-chip 2.5 V reference
    • ±0.12% initial accuracy at 25°C, ±5 ppm/°C (typical) drift
  • Internal or external clock
  • Power supplies
    • AVDD = 3.0 V to 5.5 V
    • IOVDD = 2 V to 5.5 V
    • Total current consumption AVDD + IOVDD (IDD) = 3.9 mA
  • Temperature range: −40°C to +105°C
  • 3-wire or 4-wire serial digital interface (Schmitt trigger on SCLK)
    • SPI, QSPI, MICROWIRE, and DSP compatible
AD4114

Single Supply, Multichannel, 31.25 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs

AD4114 Functional Block Diagram AD4114 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Mbed Support 4


Tools & Simulations


Evaluation Kits

eval board
EVAL-AD4114

AD4114 Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD4114
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4114SDZ is a full featured evaluation board that can evaluate all the features of the AD4114. The AD4114 is a 24-bit, 31.25 kSPS, Σ-Δ analog-to-digital converter (ADC) with a ±10 V input voltage range (16 single-ended channels or eight fully differential channels). All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4114SDZ includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., system demonstration platform (SDP) hardware. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4114SDZ from the PC USB port.

The AD411x Eval+ evaluation software configures the AD4114 functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4114 are available in the AD4114 data sheet, which must be consulted in conjunction with this user guide when working with the EVAL- AD4114SDZ.

EVAL-AD4114
AD4114 Evaluation Board
EVAL-AD4114SDZ

Latest Discussions

Recently Viewed