AD2S1205
PRODUCTION12-Bit R/D Converter with Reference Oscillator
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- Complete monolithic resolver-to-digital converter (RDC)
- Parallel and serial 12-bit data ports
- System fault detection
- ±11 arc minutes of accuracy
- Input signal range: 3.15 VP-P ± 27%
- Absolute position and velocity outputs
- 1250 rps maximum tracking rate, 12-bit resolution
- Incremental encoder emulation (1024 pulses/rev)
- Programmable sinusoidal oscillator on board
- Single-supply operation (5.00 V ± 5%)
- −40°C to +125°C temperature rating
- 44-lead LQFP
The AD2S1205 is a complete 12-bit resolution tracking resolver-to-digital converter that contains an on-board programmable sinusoidal oscillator providing sine wave excitation for resolvers.
The converter accepts 3.15 VP-P ± 27% input signals on the Sin and Cos inputs. A Type II tracking loop is employed to track the inputs and convert the input Sin and Cos information into a digital representation of the input angle and velocity. The maximum tracking rate is a function of the external clock frequency. The performance of the AD2S105 is specified across a frequency range of 8.192 MHz ± 25%, allowing a maximum tracking rate of 1250 rps.
PRODUCT HIGHLIGHTS
- Ratiometric Tracking Conversion. The Type II tracking loop provides continuous output position data without conversion delay. It also provides noise immunity and tolerance of harmonic distortion on the reference and input signals.
- System Fault Detection. A fault detection circuit can sense loss of resolver signals, out-of-range input signals, input signal mismatch, or loss of position tracking.
- Input Signal Range. The Sin and Cos inputs can accept differential input voltages of 3.15 VP-P ± 27%.
- Programmable Excitation Frequency. Excitation frequency is easily programmable to 10 kHz, 12 kHz, 15 kHz, or 20 kHz by using the frequency select pins (the FS1 and FS2 pins).
- Triple Format Position Data. Absolute 12-bit angular position data is accessed via either a 12-bit parallel port or a 3-wire serial interface. Incremental encoder emulation is in standard A-quad-B format with direction output available.
- Digital Velocity Output. 12-bit signed digital velocity accessed via either a 12-bit parallel port or a 3-wire serial interface.
APPLICATIONS
- Automotive motion sensing and control
- Hybrid-electric vehicles
- Electric power steering
- Integrated starter generator/alternator
- Industrial motor control
- Process control
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD2S1205WSTZ | 44-Lead LQFP (10mm x 10mm) | ||
| AD2S1205YSTZ | 44-Lead LQFP (10mm x 10mm) | ||
| ADW71205WSTZ-RL | 44-Lead LQFP (10mm x 10mm) | ||
| ADW71205YSTZ | 44-Lead LQFP (10mm x 10mm) | ||
| ADW71205YSTZ-RL | 44-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 20, 2024 - 23_0143 Qualification of an Alternate Wafer Fab Site for 0.5um TSMC CMOS Process |
||
| AD2S1205WSTZ | PRODUCTION | |
| AD2S1205YSTZ | PRODUCTION | |
| ADW71205WSTZ-RL | PRODUCTION | |
| ADW71205YSTZ | PRODUCTION | |
| ADW71205YSTZ-RL | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD2S1205WSTZ | PRODUCTION | |
| AD2S1205YSTZ | PRODUCTION | |
| ADW71205WSTZ-RL | PRODUCTION | |
| ADW71205YSTZ | PRODUCTION | |
| ADW71205YSTZ-RL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD2S1205WSTZ | PRODUCTION | |
| AD2S1205YSTZ | PRODUCTION | |
| ADW71205WSTZ-RL | PRODUCTION | |
| ADW71205YSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Evaluation Software 0
Can't find the software or driver you need?