AD1974
PRODUCTION4 ADC with PLL, 192 kHz, 24-Bit ADC
- Part Models
- 4
- 1ku List Price
- Starting From $6.61
Overview
- Phase-locked loop generated or direct master clock
- Low EMI design
- 107 dB dynamic range and SNR
- −94 dB THD + N
- Single 3.3 V supply
- Tolerance for 5 V logic inputs
- Supports 24 bits and 8 kHz to 192 kHz sample rates
- Differential ADC input
- SPI®-controllable for flexibility
- Software-controllable clickless mute
- Software power-down
- See data sheet for additional features
The AD1974 is a high performance, single-chip ADC that provides four analog-to-digital converters (ADCs) with differential inputs using the Analog Devices, Inc. patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to enable mutes and adjust many other parameters. The AD1974 operates from 3.3 V digital and analog supplies. The AD1974 is available in a single-ended output 48-lead LQFP.
The AD1974 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board phase-locked loop (PLL) to derive the master clock from the LR clock or from an external crystal, the AD1974 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The ADCs are designed using the latest continuous time architectures from Analog Devices to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.
APPLICATIONS
- Automotive audio systems
- Home Theater Systems
- Set-top boxes
- Digital audio effects processors
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1974WBSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| AD1974WBSTZ-RL | 48-Lead LQFP (7mm x 7mm) | ||
| AD1974YSTZ | 48-Lead LQFP (7mm x 7mm) | ||
| AD1974YSTZ-RL | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 9, 2024 - 24_0012 Addition of Analog Devices, Ireland as an Alternate Fab Site 0.35um Process |
||
| AD1974WBSTZ | PRODUCTION | |
| AD1974WBSTZ-RL | PRODUCTION | |
| AD1974YSTZ | PRODUCTION | |
| AD1974YSTZ-RL | PRODUCTION | |
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| AD1974WBSTZ | PRODUCTION | |
| AD1974WBSTZ-RL | PRODUCTION | |
| AD1974YSTZ | PRODUCTION | |
| AD1974YSTZ-RL | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD1974YSTZ | PRODUCTION | |
| AD1974YSTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 1
Evaluation Software 1
Can't find the software or driver you need?
