AD1928

Obsolete

2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec

Viewing:

Overview

  • PLL-generated or direct master clock
  • Low EMI design
  • 108 dB DAC/107 dB ADC dynamic range and SNR
  • −94 dB THD + N
  • 3.3 V single supply
  • Tolerance for 5 V logic inputs
  • Supports 24 bits and 8 kHz to 192 kHz sample rates
  • Differential ADC input
  • Single-ended DAC output
  • Log volume control with autoramp function
  • SPI&174; controllable for flexibility
  • Software-controllable clickless mute

Suggested Replacement Parts

AD1938 PRODUCTION

4 ADC/8 DAC with PLL, 192 kHz, 24-Bit CODEC

AD1928
2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
AD1928-FBL 534053714AD1928-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on AD1928 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed