AD1895
PRODUCTION192 kHZ Stereo Asynchronous Sample Rate Converter
- Part Models
- 2
- 1ku List Price
- Starting From $6.81
Overview
- Automatically Senses Sample Frequencies
- No Programming Required
- Attenuates Sample Clock Jitter
- 3.3 V to 5 V Input and 3.3 V Core Supply Voltages
- Accepts 16-/18-/20-/24-Bit Data
- Up to 192 kHz Sample Rate
- Input/Output Sample Ratios from 7.75:1 to 1:8
- Bypass Mode
- Multiple AD1895 TDM Daisy-Chain Mode
- 128 dB Signal-to-Noise and Dynamic Range
(A-Weighted, 20 Hz to 20 kHz BW) - Up to –122 dB THD + N
- Please see data sheet for additional features
The AD1895 is a 24-bit, high-performance, single-chip, second-generation asynchronous sample rate converter. Based upon Analog Devices experience with its first family of asynchronous sample rate converters (the AD1890 to AD1893), the AD1895 offers improved performance and additional features.
This improved performance includes a minimum THD+N of -115 dB for all input frequencies and sample rates, 128 dB dynamic range, 192 kHz sampling frequencies for both input and output sample rates, improved jitter rejection and 1:8 up-sampling and 7.75:1 down-sampling ratios. Additional features include a TDM mode to cascade multiple AD1895, more serial formats for better interfacing to digital signal processors and a bypass mode.
APPLICATIONS
- Home Theater
- Automotive Audio Systems
- DVD
- DVD-R
- CD-R
- Set-Top Boxes
- Digital Audio Effects Processors
Please see the AD1896, our highest end sample rate converter with even more performance and additional features like matched phase mode.
Please see: "Why do I need a 140 dB DNR".
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1895AYRSZ | 28-Lead SSOP | ||
| AD1895AYRSZRL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD1895AYRSZ | PRODUCTION | |
| AD1895AYRSZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.