AD1885

Obsolete

AC'97 SoundMAX® Codec

Viewing:

Overview

  • Full Duplex Variable Sample Rates from 7040 Hz to 48 kHz with 1 Hz Resolution
  • Up to Three Codecs Can Be Chained on a Single 5-Wire Interface
  • Jack Sense Pins Provide Automatic Output Switching
  • Extended 6-Bit Master Volume Control
  • Software-Enabled VREFOUT Output for Microphones and External Power Amp
  • Extended 6-Bit Headphone Volume Control
  • Digital Audio Mixer Mode
  • Phat™ Stereo 3D Stereo Enhancement
  • Split Power Supplies (3.3 V Digital/5 V Analog)
  • Mobile Low-Power Mixer Mode
AD1885
AC'97 SoundMAX® Codec
151265433AD1885-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed