AD1870

Obsolete

Single-Supply 16-Bit Sigma Delta Stereo ADC

Viewing:

Overview

  • Single 5 V Power Supply
  • Single-Ended Dual-Channel Analog Inputs
  • 92 dB (Typ) Dynamic Range
  • 90 dB (Typ) S/(THD + N)
  • 0.006 dB Decimator Pass-Band Ripple
  • Fourth Order, 64X Oversampling Σ-Δ Modulator
  • Three-Stage, Linear-Phase Decimator
  • 256 x fS or 384 x fS Input Clock
  • Less than 100 µW (Typ)
    Power-Down Mode
  • Input Overrange Indication,
    On-Chip Voltage Reference
  • Flexible Serial Output Interface
  • 28-Lead SOIC Package
AD1870
Single-Supply 16-Bit Sigma Delta Stereo ADC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD1870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed