-
AD1839: 2 ADC, 8 DAC, 96 kHz, 24-Bit Σ-Δ Codec Silicon Anomaly Sheet (Rev. B)5/6/2002PDF66 kB
-
AD1839: 2 ADC, 6 DAC, 96 kHz, 24-Bit Sigma-Delta Codec Data Sheet (Rev. B)5/6/2002PDF319 kB
Suggested Replacement Parts :

AD1838A
2 ADC, 6 DAC 96 <font style="text-transform: lowercase">k</font>Hz, 24-Bit Sigma Delta Codec
Overview
Product Categories
Product Lifecycle
Obsolete
The models in this product family are no longer available.
Replacement Parts
To find replacement products for this part:
Compatibility
Pinout identical, but electrical specifications, package and temperature range may varyRochester Electronics and Arrow Supply Assurance have partnered with Analog Devices to source products that have been previously discontinued or have become obsolete.
Documentation & Resources
-
AN-211: The Alexander Current-Feedback Audio Power Amplifier1/1/2000PDF1154 kB
-
AN-327: DAC ICs: How Many Bits Is Enough?1/1/2000PDF345 kB