AD1837A
PRE-RELEASE2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta CODEC
Overview
|
|
The AD1837A is a high-performance single-chip CODEC featuring four stereo DACs and one stereo ADC.
Each DAC comprises a high-performance digital interpolation filter, a multi-bit sigma-delta modulator featuring Analog Devices patented technology and a continuous-time voltage out analog section with single-ended outputs. Each DAC has independent volume control and clickless mute functions. The ADC comprises two 24-bit conversion channels with multi-bit sigma-delta modulators and decimation filters.
The AD1837A also contains an on-chip reference with a nominal value of 2.25 V.
The AD1837A contains a flexible serial interface that allows for glueless connection to a variety of DSP chips, AES/EBU receivers and sample rate converters. The AD1837A can be configured in Left-Justified, Right-Justified, I2S or DSP compatible serial modes. Control of the AD1837A is achieved by means of an SPI compatible serial port. While the AD1837A can be operated from a single 5 V supply, it also features a separate supply pin for its digital interface, which allows the device to be interfaced to other devices using 3.3 V power supplies.
The AD1837A is available in a 52 Lead MQFP package and is specified for the industrial temperature range of -40ºC to +85ºC.
Documentation
Device Drivers 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Latest Discussions
No discussions on AD1837A yet. Have something to say?
Start a Discussion on EngineerZone®