AD1819
ObsoleteIntel® AC97 Compliant SoundPort CODEC
Part Details
The AD1819 SoundPort Codec is designed to meet all requirements of the Audio Codec ’97, Component Specification, Revision 1.03, © 1996, Intel Corporation, found at www.Intel.com. In addition, the AD1819 supports multiple codec configurations (up to three per AC Link), a DSP serial mode, variable sample rates, modem sample rates and filtering, and built-in Phat Stereo 3D enhancement.
The AD1819 is an analog front end for high performance PC audio, modem, or DSP applications. The AC ’97 architecture defines a 2-chip audio solution comprising a digital audio controller, plus a high quality analog component that includes Digital-to-Analog Converters (DACs), Analog-to-Digital Converters (ADCs) mixer and I/O.
The main architectural features of the AD1819 are the high
quality analog mixer section, two channels of ADC conversion,
two channels of
DAC conversion and Data Direct
Scrambling (D2S) rate generators. The AD1819’s left channel
ADC and DAC are compatible for modem applications supporting
irrational sample rates and modem filtering requirements.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on AD1819 yet. Have something to say?
Start a Discussion on EngineerZone®