AD1672S
PRODUCTIONAerospace 12-Bit 3 MSPS ADC
- Part Models
- 3
- 1ku List Price
- Starting From $1750.95
Overview
- Single Supply
- Pin Configurable Input Voltage Ranges
- Power Dissipation: 240 mW typical
- No Missing Codes Guaranteed
- Binary Output Data
- Differential Nonlinearity Error: 0.5 LSB typical
- Complete: On-Chip Sample-and-Hold Amplifier and Voltage Reference
- Signal-to-Noise and Distortion Ratio: 68 dB
- Spurious-Free Dynamic Range: -77dB
- Out of Range Indicator
The AD1672 is a monolithic, single supply 12-bit, 3 MSPS analog-to-digital converter with an on-chip, high performance sample-and-hold amplifier (SHA) and voltage reference. The AD1672 uses a multistage pipelined architecture with output error correction logic to provide 12-bit accuracy at 3 MSPS data rates and guarantees no missing codes over the full operating temperature range. The AD1672 combines a high performance BiCMOS process and a novel architecture to achieve its high performance levels.
The fast settling input SHA is equally suited for both multiplexed systems that switch negative to positive full-scale voltage levels in successive channels and sampling single-channel inputs at frequencies up to the Nyquist rate. The AD1672’s wideband input combined with the power and cost savings over previously available solutions will enable new designs in communications, imaging and medical applications. The AD1672 provides both reference output and reference input pins allowing the onboard reference to serve as a system reference. An external reference can also be chosen to suit the dc accuracy and temperature drift requirements of the application. The digital output data is presented in a straight binary output format for the unipolar input ranges of 0 V to 2.5 V and 0 V to 5.0 V. For the bipolar input range of –2.5 V to +2.5 V, the digital output data is presented in an offset binary format. An out-of-range (OTR) signal indicates an overflow condition. It can be used with the most significant bit to determine low or high overflow.
Documentation
Data Sheet 1
Technical Articles 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1672-713D | 28-Lead CerDIP (Side Brazed) | ||
| AD16720703F | 28-Lead Ceramic, Metal-Sealed Bottom-Brazed Flat Package [FLATPACK] | ||
| AD1672F-EMX | 28-Lead Ceramic, Metal-Sealed Bottom-Brazed Flat Package [FLATPACK] |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2026 - 26_0045 AD1672S Data Sheet Revision |
||
| AD1672-713D | ||
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
|
Oct 25, 2017 - 17_0192 AD1672S Aerospace Datasheet Change on Signal to Noise Distortion and Signal to Noise Ratio.(Subgroup 5 only) |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD1672-713D | ||
| AD16720703F | PRODUCTION | |
| AD1672F-EMX | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD1672S yet. Have something to say?
Start a Discussion on EngineerZone®