AD1088
RECOMMENDED FOR NEW DESIGNSHigh Precision Analog Front End For Optical Control
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Analog I/O
- Up to 32 external voltage/current channels, single-ended
- Selectable 12-bit, 2MSPS ADC sample or 3 channel monitor output
- Sequence mode with digital comparators
- 0V to VREF analog input range
- Power/VDAC/IDAC/temperature monitor internal channels
- 17 Channel, 12-bit voltage output DACs
- 0V ~ 2.5V/ VDDVDACx − 0.2V, selectable output range
- 35mA source and 10mA sink drive ability, voltage, and current monitoring
- 1 Channel, 12-bit voltage output DACs
- 0V ~ 2.5V/ AVDD − 0.3V, selectable output range
- 2mA source drive ability, voltage, and current monitoring
- 8 Channel, low noise,12-bit current output DACs
- Configurable output range: 100 mA, 150 mA, 200 mA, or 250mA
- Voltage and current monitoring
- Integrated photodiode bias (VCMH)
- 50mA output current range
- 0.5V ~ 2.52V/(AVDD − 0.35V) output voltage range
- Digital Interface
- 1x SPI, 3.3V/1.8V, 40MHz
- 1x I2C, 3.3V/1.8V, 100KHz/400KHz/1MHz
- 8 separate IDAC fast disable pin for corresponding IDAC channel
- Power
- Multiple supplies, separate IDAC/VDAC power supply to save power
- AVDD/DVDD: 2.85V ~ 3.63V
- IOVDD: 1.7V ~ 3.63V
- PVDDx: 1.50V ~ AVDD
- VDDVDACx: 2.85V ~ AVDD
- 3.8 mm × 3.9mm, 0.35mm pitch, 100-ball WLCSP package
- Fully specified for –40°C to +125°C junction temperature
The AD1088 is an analog front end (AFE) that includes a high precision analog-to-digital converter (ADC), voltage output digital to-analog converters (VDACs), current output digital-to-analog converters (IDACs).
The analog input contains 32 external voltage/current inputs channels, it can use three monitor output pins for external measurement current/voltage or use a 12-bit 2 MSPS successive approximation register (SAR) ADC for on-chip sampling.
The AD1088 provides eight IDAC channels. These are low noise, low drift current sources with programmable full-scale output ranges (100 mA, 150 mA, 200 mA, or 250 mA). Each IDAC channel has 12-bit resolution and support fast shut down with each DISIDACx pin.
There are 17 channels, 12-bit VDAC outputs that support a voltage range of 0V to VDDVDACx − 0.2V with 35mA source ability and 10mA sink drive ability.
There is one channel, 12-bit VDAC outputs that support a voltage range of 0V to AVDD − 0.3V with 2mA source ability.
Use the 4-wire serial port interface (SPI) for up to 20MHz or the 2-wire I2C interface for up 1MHz to configure each functional block and to collect the ADC data.
APPLICATIONS
- Optical networking – 1.6T/3.2T or higher speed optical modules
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD1088BCBZ-RL7 | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0138 Qualification of Wafer Fabrication Site TSMC Singapore (SSMC) for Select Optical Controller Products |
||
| AD1088BCBZ-RL7 | PRODUCTION | |
Latest Discussions
No discussions on AD1088 yet. Have something to say?
Start a Discussion on EngineerZone®