TMCM-6214
RECOMMENDED FOR NEW DESIGNS6-axis stepper motor controller/driver module 10 to 30V, 1.9A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485, RS232 Interface, StallGuard, CoolStep and StealthChop
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- 6-axes controller/driver for 2-phase bipolar stepper motors
- Linear and SixPoint™ ramps
- +9 to 30V DC supply voltage
- Up to 1.9A RMS motor current
- RS485, CAN, RS232 & USB interfaces
- 3x A/B/N encoder inputs
- Multi-purpose inputs and outputs (protected)
- STO with integrated power switch for the driver supply
The TMCM-6214 is a 6-axes motor controller/driver board for 2-phase bipolar stepper motors with up-to 2A RMS motor current and+24V nom. supply. The motion controllers support SixPoint™ ramps in addition to linear ramps in hardware. Three encoder inputs for incremental a/b/n encoders are included. For communication either CAN, RS485, RS232 or USB may be selected. In addition, there are 6 general purpose digital inputs, 2 analog inputs and 8 general purpose outputs (protected). Two STO inputs are available together with an intergated power supply switch for the driver supply.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
| TMCM-6214-TMCL | TMCM-6214-CANopen | |
| Status | Active | Active |
| Axes | 6 | 6 |
| Motor Supply | 10 to 30V | 10 to 30V |
| Phase Current, RMS | 1.9A | 1.9A |
| Microsteps | 1 to 256 | 1 to 256 |
| a/b/n incremental | ✓ | ✓ |
| CAN | ✓ | ✓ |
| RS232 | ✓ | ✓ |
| RS485 | ✓ | ✓ |
| USB | ✓ | ✓ |
| GPIO | ✓ | ✓ |
| TMCL™ | ✓ | |
| CANopen | ✓ | |
| SixPoint™ | ✓ | ✓ |
| DcStep™ | ✓ | ✓ |
| Velocity Mode | ✓ | ✓ |
| CoolStep™ | ✓ | ✓ |
| Passive Braking | ✓ | ✓ |
| SpreadCycle™ | ✓ | ✓ |
| Stall Detection | ✓ | ✓ |
| StallGuard2™ | ✓ | ✓ |
| StealthChop2™ | ✓ | ✓ |
| Width | 100mm | 100mm |
| Length | 130mm | 130mm |
| Height | 20mm | 20mm |
Documentation
User Guide 1
Software Manual 6
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMCM-6214-CABLE | TRIACC | ||
| TMCM-6214-CANOPEN | MOD | ||
| TMCM-6214-TMCL | MOD |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 14, 2022 - 2342 ELECTRICAL DATASHEET |
||
| TMCM-6214-CANOPEN | PRODUCTION | |
|
Apr 1, 2019 - PCN-2019-11-01 TMCM-6214 V20 Firmware Update |
||
| TMCM-6214-CANOPEN | PRODUCTION | |
| TMCM-6214-TMCL | PRODUCTION | |
|
Sep 14, 2022 - 2343 ELECTRICAL DATASHEET |
||
| TMCM-6214-TMCL | PRODUCTION | |
Software Resources
Device Drivers 2
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
Software Development 8
3-D Design Model 1
Latest Discussions
No discussions on TMCM-6214 yet. Have something to say?
Start a Discussion on EngineerZone®