TMCM-1290
RECOMMENDED FOR NEW DESIGNSSingle Axis Controller and Driver Module
- Part Models
- 4
- 1ku List Price
- Starting From $33.93
Overview
- Supply Voltage +4.5 to +36V DC
- Up to 2.1A Motor RMS Current
- RS485 and SPI
- TMCL™ and Modbus Protocol Stack
- Integrated Stepper Motor Driver
- Integrated 8-Point Motion Controller
- ABN Incremental Encoder Interface
- StealthChop2 CoolStep StallGuard2 SpreadCycle Support
- Reference Switch Inputs
- Analog and Digital IO
- +3.3V Supply for Peripherals
- Compact Size (24mm x 20.5mm)
The TMCM-1290 is a single axis controller and driver module for 2-phase stepper motors. It comes either with TMCL or with Modbus firmware installed and communicates through RS485 or SPI. Both allow use of the TMC5240 motion controller and motor driver. StealthChop, SpreadCycle, Stall-Guard2, and CoolStep allow for dynamic current control and quiet, smooth, and efficient motor operation.
Applications
- Broad Market
- System Integrators
- Lab Automation
- Textile
- Packaging
- Life Sciences
- Semiconductor Handling
- Pumps and Motor Drives
- Multi-Axis Applications
Documentation
Data Sheet 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMCM-1290-MODBUS | MOD | ||
| TMCM-1290-MODBUS-T | MOD | ||
| TMCM-1290-TMCL | MOD | ||
| TMCM-1290-TMCL-T | MOD |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 2
Software and Simulation 1
Evaluation Kits
Latest Discussions
No discussions on TMCM-1290 yet. Have something to say?
Start a Discussion on EngineerZone®