TMCM-1180
RECOMMENDED FOR NEW DESIGNSMotor mountable stepper motor controller/driver module 18 to 55V, 5.5A, 256 µSteps, with USB, S/D, RS232 and RS485 Interface, StallGuard, CoolStep
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Supply voltage: +24V DC or +48V DC nominal
- Motor current: up to 5.5A RMS (programmable)
- Two phase bipolar stepper motor with up to 5.5A RMS nom. coil current
- Holding torque: 7Nm
- Integrated sensOstep™ mmagnetic encoder (max. 256 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning
- Motion profile calculation in real-time (TMC428/429 motion controller)
- On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
- High performance microcontroller for overall system control and serial communication protocol handling
- Inputs for stop switches (left and right) and home switch
- General purpose inputs and 2 general purpose outputs
- USB, RS232, RS485 and CAN (2.0B up to 1Mbit/s) communication interfaces
- Up to 256 microsteps per full step
- High-efficient operation, low power dissipation
- Dynamic current control
- Integrated protection
- stallGuard2™ feature for stall detection
- coolStep™ feature for reduced power consumption and heat dissipation
- Shutdown input. The driver will be disabled in hardware as long as this pin is left open or shorted to ground
- Separate supply voltage inputs for driver and digital logic – driver supply voltage may be switched off externally while supply for digital logic and therefore digital logic remains active
- Available with TMCL™ or CANopen
- Standalone TMCL operation or remote controlled operation
- Program memory (non volatile) for up to 2048 TMCL commands
- PC-based application development software TMCL-IDE available for free
- CANopen: CiA 301 + CiA 402 (homing mode, profile position mode and velocity mode) supported
The TMCM-1180 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic StallGuard2™, CoolStep™ and SpreadCycle™ chopper technology and has a trapezoidal ramp generator. The TMCM-1180 is capable of driving up to 7.8A of current from each output (with proper heatsinking). It is designed for an operating voltage of 18 to 55V. The device provides a RS485, CAN, USB, S/D and encoder interface. An integrated protocol processor supplies a high level TMCL/ CANopen communication.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
Technical Details
| TMCM-1180-CANopen | TMCM-1180-TMCL | |
| Status | Active | Active |
| Axes | 1 | 1 |
| Motor Supply | 18 to 55V | 18 to 55V |
| Phase Current, RMS | 5.5A | 5.5A |
| Microsteps | 1 to 256 | 1 to 256 |
| a/b/n incremental | ✓ | ✓ |
| CAN | ✓ | ✓ |
| RS232 | ✓ | ✓ |
| RS485 | ✓ | ✓ |
| Step/Dir | ✓ | ✓ |
| USB | ✓ | ✓ |
| GPIO | ✓ | ✓ |
| SensOstep™ | ✓ | ✓ |
| CANopen | ✓ | |
| TMCL™ | ✓ | |
| Trapezoidal | ✓ | ✓ |
| MicroPlyer™ | ✓ | ✓ |
| StallGuard2™ | ✓ | ✓ |
| CoolStep™ | ✓ | ✓ |
| SpreadCycle™ | ✓ | ✓ |
| Width | 86mm | 86mm |
| Length | 86mm | 86mm |
| Height | 22mm | 22mm |
Documentation
User Guide 1
Application Note 1
Software Manual 4
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMCM-1180-CABLE | TRIACC | ||
| TMCM-1180-CANOPEN | MOD | ||
| TMCM-1180-TMCL | MOD |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 4, 2017 - PCN 2017-07-04 Firmware V320 Firmware Update |
||
| TMCM-1180-CANOPEN | PRODUCTION | |
|
Apr 6, 2016 - PCN 2016-01-06 TMCM-1180 BOM Change |
||
| TMCM-1180-CANOPEN | PRODUCTION | |
| TMCM-1180-TMCL | PRODUCTION | |
|
Apr 15, 2015 - PCN TMCM-1180 2015-04-15 V100 Firmware Update |
||
| TMCM-1180-TMCL | PRODUCTION | |
Software Resources
Device Drivers 2
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Stepper Motors 1 | ||
| PD-1180 | PRODUCTION | NEMA 34 smart stepper motor 12 to 54V, 7Nm, 256 µSteps, with RS485 and CAN interface, SensOstep, StallGuard2 and CoolStep |
Tools & Simulations
Latest Discussions
No discussions on TMCM-1180 yet. Have something to say?
Start a Discussion on EngineerZone®