Viewing:

Overview

  • Field Oriented Control (FOC)
  • Servo Controller
  • Torque Control (FOC)
  • Velocity Control, Position Control
  • Sensor Engine (Hall analog/digital
  • Encoder analog/digital)
  • Support for 3-Phase PMSM and 2-Phase Stepper Motors
  • PWM Engine including SVPWM
  • Integrated EtherCAT Slave Controller
  • CoE protocol CiA 402 drive profile
  • UART interface

The TMC8670 is a single-axis servo motor controller for industrial automation, embedded servo control and other automated equipment applications. It is suitable for 3-phase BLDC and 2-phase stepper motors. The device is designed for an operating voltage of 1.2V and 3.3V. The device provides an a/b/n incremental, digital hall, analog hall and analog sincos encoder interface. TMC8670 has an integrated EtherCAT slave controller and a CANopen over EtherCAT protocol processor.

APPLICATIONS

  • Robotics
  • Semiconductor Handling
  • Factory Automation
  • Laboratory Automation
  • Manufacturing
  • IIoT Applications

TMC8670
TMC8670
TMC8670-BI TMC8670 Block_Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Software Manual 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
TMC-UPS-xAxV-EVAL

Evaluation Board for TMC-UPS-xAxV-EVAL

Features and Benefits

  • Power Stage for the TMC8670-EVAL
  • 4 independent Half-Bridges with Gate Driver and Phase Current up to 2A RMS (TMC-UPS-2A24V-EVAL) / 10A RMS (TMC-UPS-10A70V-EVAL) RMS for driving a 2-phase stepper motor, or a 3-phase BLDC or a single phase DC motor.
  • Main Supply Voltage (VM) up to 24V (TMC-UPS-2A24V-EVAL) / 70V (TMC-UPS-10A70V-EVAL)
  • Supply for Gatedrivers and Shunt Amplifiers (zero current level = 3.3V/2)
  • 2 Phase Current shunt amplifiers and one for bottom shunt with +/-2A (TMC-UPS-2A24V-EVAL) / +/-10A (TMC-UPS-10A70V-EVAL) measurement range

Product Details

TMC-UPS-2A24V-(A)-EVAL / TMC-UPS-10A70V-(A)-EVAL is a universal Power Stage.

It drives up to 2A / 10A of current and is tolerant to supply voltages up to 24V / 70V. It uses half bridge gate drivers and discrete MOSFETs as well as standard connectors for supply and motor connection. Current measurement is implemented by inline shunt amplifiers.

The Power Stages TMC-UPS-2A24V-A-EVAL and TMC-UPS-10A70V-A-EVAL (5V supply for shunt amplifiers) are optimized for usage with TMC4671-EVAL.

TMC-UPS-xAxV-EVAL
Evaluation Board for TMC-UPS-xAxV-EVAL
tmc-ups-xaxv-eval tmc-ups10a-70v-eval

Latest Discussions

No discussions on TMC8670 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed