RHM4900-1
RECOMMENDED FOR NEW DESIGNSQuad, 40VIN, Silent Switcher μModule Regulator with Configurable 3A Output Array for Commercial Space
- Part Models
- 2
- 1ku List Price
- Starting From $491.07
Overview
- No single-event latchup (SEL) ≤40.8MeV linear energy transfer (LET), up to 15VIN
- 75krads maximum total ionizing dose (TID) available
- Wafer diffusion lot traceability, radiation monitoring for SEL, TID, and outgassing characterization
- For use with external loop compensation and a feedback resistor network
- Commercial space low (CSL) production flow
- Four complete 3A (4A peak) step-down switching power supplies
- Compliant with CISPR22 Class B/CISPR25 Class 5
- Wide output voltage range: 0.8V to 8V
- Multiphase or multi-μModule® parallelable for increased output current
- 165-Lead, 16mm × 11.9mm × 3.32mm, BGA package
The RHM4900-1 is a quad, 40VIN, 3A (4A peak), step-down Silent Switcher® power μModule (micro-module) regulator designed for CSL applications. The Silent Switcher architecture minimizes electromagnetic interference (EMI), while delivering high efficiency at frequencies of up to 3MHz. The package includes the controllers, power switches, inductors, and support components. Operating over a wide input voltage range, the RHM4900-1 supports output voltages from 0.8V to 8V, and a switching frequency range of 200kHz to 3MHz. Only bulk input and output filter capacitors are needed to finish the design.
The RHM4900-1 is packaged in a compact, over-molded, ball-grid array (BGA) package suitable for automated assembly by standard surface-mount equipment. The RHM4900-1 is available in SnPb or RoHS-compliant terminal finish. The outputs can be parallel in an array for up to 12A (16A peak) capability.
APPLICATIONS
- Low earth orbit (LEO) satellites
- Point-to-point communications systems
- Avionics
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RHM4900IY-1-CSL | CSP_BGA | ||
| RHM4900IY-1-CSL#PBF | CSP_BGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- RHM4900
- RHM4900-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on RHM4900-1 yet. Have something to say?
Start a Discussion on EngineerZone®