Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

RH1021-5

PRODUCTION

Precision 5V Reference

Viewing:

Overview

  • MIL-PRF-38535 Class V Compliant Version - 5962R88762
  • Ultralow Drift: 5ppm/°C Max Temperature Coefficient
  • Very Low Noise: 3µVP-P (0.1Hz to 10Hz)
  • Long Term Stability: 15ppm/kHr
  • Trimmed Output Voltage
  • Operates in Series Mode
  • Output Sinks Or Sources 10mA
  • Available in Metal Can, Ceramic Flatpack and as Unpackaged Dice

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • 100kRad (Si), per condition D at 10mRads(Si)/sec
    • ELDRS Pass 100kRad(Si)
  • Displacement Damage Defect (DDD) pass up to 1E12 Neutrons/cm2
RH1021-5
Precision 5V Reference
RH1021-5 Application Circuit RH1021-5 Application Circuit RH1021-5 Pin Configuration RH1021-5 Pin Configuration RH10215 typ image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on RH1021-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed