MAX96701A
PRODUCTION14-Bit GMSL Serializer with High-Immunity/ Bandwidth Mode and Coax/STP Cable Drive
- Part Models
- 4
- 1ku List Price
- Starting From $4.28
Overview
- Ideal for Safety Camera Applications
- Works with Low-Cost 50Ω Coax (100Ω STP) Cables
- Error Detection of Video/Control Data
- High-Immunity Mode for Robust Control-Channel EMC Tolerance
- Retransmission of Control Data Upon Error Detection
- Best-in-Class Supply Current: 88mA (max)
- Pre/Deemphasis Allows 15m Cable at Full Speed
- 24-Pin (4mm x 4mm) TQFN Package with 0.5mm Lead Pitch
- High-Speed Data Serialization for MegapixelCameras
- Up to 1.74Gbps Serial-Bit Rate
- 12.5MHz to 116MHz x 12-Bit + H/V Data
- Multiple Modes for System Flexibility
- 9.6kbps to 1Mbps Control Channel in I2C Mode(with Clock Stretch)
- Crosspoint Switch Accepts Any Input Bitmap
- Modes for Encoded VSYNC and HSYNC
- Reduces EMI and Shielding Requirements
- Programmable Output Spread Spectrum
- Tracks Spread Spectrum Applied at the ParallelInput
- 1.7V to 1.9V I/O Supply
- Peripheral Features for Camera Power-Up andVerification
- Built-In PRBS Generator for BER Testing
- Dedicated GPO for Camera Frame-Sync Trigger and Other Uses
- Remote/Local Wake-Up from Sleep Mode
- Meets AEC-Q100 Automotive Specification
- -40°C to +115°C Operating Temperature
- ±8kV Contact and ±15kV Air IEC 61000-4-2 andISO 10605 ESD Protection
The MAX96701A is a compact serializer in a 4mm x 4mm TQFN package especially suited for automotive camera applications. In high-bandwidth mode, the parallel-clock maximum is 116MHz for 12-bit linear or combined HDR data types.
The embedded control channel operates at 9.6kbps to 1Mbps in I2C mode, allowing programming of serializer, deserializer (SerDes), and camera registers independent of video timing.
For driving longer cables, the IC has programmable pre/deemphasis. Programmable spread spectrum is available on the serial output. The serial output meets ISO 10605 and IEC 61000-4-2 ESD standards. The supply range is 1.7V to 1.9V.
The MAX96701A is available in a 24-pin TQFN package with 0.5mm lead pitch, and operates over the -40°C to +115°C temperature range.
APPLICATIONS
- Automotive Camera Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX96701AGT/V+GUC | 24-TQFN-4X4X0.75 | ||
| MAX96701AGT/V+TGUC | 24-TQFN-4X4X0.75 | ||
| MAX96701AGTG/V+ | 24-TQFN-4X4X0.75 | ||
| MAX96701AGTG/V+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX96701AGTG/V+ | PRODUCTION | |
| MAX96701AGTG/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX96701A yet. Have something to say?
Start a Discussion on EngineerZone®