Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX9660
Obsolete7-Bit, Programmable VCOM Reference with 30x OTP Memory
7-Bit, Programmable VCOM Reference System for LCD TVs
Overview
- VCOM Amplifier with 900mA Peak Output Current
- Integrated Nonvolatile Memory to Store VCOM Setting
- 7-Bit, Adjustable Sink-Current Device
- Resistor-Adjustable, Full-Scale Range
- 2.5V to 3.6V Logic Supply Range
- 8V to 20V Analog Supply Range
The MAX9660 provides a programmable reference voltage for VCOM adjustment in TFT-LCD panels. A 7-bit, current digital-to-analog converter (DAC) sinks current from an external resistor-divider string to create the VCOM reference voltage, which then serves as the input to a voltage buffer capable of driving out high current.
The MAX9660 includes multiple one-time programmable (MOTP) memory to store the DAC code on the chip, eliminating the need for external EEPROM. The chip supports up to 30 write operations to MOTP memory.
The MAX9660 has an I²C interface to set the VCOM reference voltage and write into MOTP memory.
Applications
- Instrumental Control Voltage Source
- TFT-LCD Panels
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9660 yet. Have something to say?
Start a Discussion on EngineerZone®