MAX9295D
RECOMMENDED FOR NEW DESIGNSGMSL2 Dual CSI-2 Serializer with GMSL1 Compatibility
- Part Models
- 4
- 1ku List Price
- Starting From $9.96
Overview
- Dual 4-Lane MIPI CSI-2 v1.3 Ports
- MIPI D-PHY v1.2 at 80Mbps
- 2.5Gbps per Lane
- 4-Channel CSI-2 Virtual-Channel Support
- Support for RAW8/10/12/14/16/20, RGB565/666/888 and YUV8-/10-Bit Data types
- CSI-2 Inputs in GMSL2 Mode Accept Cameras with Different Video Timing and Resolution
- CSI-2 ECC and Checksum Error Detection and Flagging
- CSI-2 Lane Reassignment and Polarity Flip
- Selectable GMSL2 at 3/6Gbps or Backward-Compatible GMSL1 Mode
- Operates up to 4.5Gbps with GMSL2 Deserializers in GMSL1 Mode
- 187.5Mbps Reverse Link for Reduced-Size Power-over-Cable (PoC) Filter
- Forward- and Reverse-Channel PRBS for BER Testing of Serial Link
- Reverse-Channel Eye-Opening Monitor for Continuous Link-Margin Diagnosis
- Reverse-Channel Adaptive Equalization Allows Coax Cable Longer than 15m with Multiple Inline Connectors
- Crosspoint Switch Remaps Input to Any Desired Deserializer Output Order
- ASIL-Relevant Functional Safety Features (GMSL2)
- ASIL-B Compliant
- 16-Bit CRC Protection of Side-Channel Data (I2C, UART, SPI, GPIO) with Retransmission upon Error Detection
- Optional 32-Bit CRC Protection of Video-Line Data
- Video Watermark Insertion and Detection
- Concurrent Side Channel for Device Configuration and Communication with Peripherals
- GMSL2: I2C/UART, Dual Pass-Through I2C/UART, SPI, GPIO and Register-Programmable GPIO
- GMSL1: I2C/UART, Tunneled GPI-GPO and CNTL Links, and Register-Programmable GPIO
- Four Hardware-Selectable Device Addresses
- Three Internal and Three External Supply Voltage Monitors
- 50Ω Coax Cable or 100Ω STP
- Programmable Spread Spectrum for EMI Reduction
- 7mm x 7mm TQFN Package with Exposed Pad and Available Wettable Flanks
- -40°C to +105°C Operating Temperature
- AEC-Q100 Grade 2
The MAX9295D converts single- or dual-port MIPI CSI-2 data streams to GMSL2™ or GMSL1™ while sending and receiving control-channel data, enabling full-duplex single-wire transmission of forward video and bidirectional control data over cables in excess of 15m in length. In GMSL2 mode, the device operates at a fixed rate of 3Gbps or 6Gbps in the forward direction and 187.5Mbps in the reverse direction. In GMSL1 mode, the MAX9295D can be paired with first-generation 3.12Gbps or 1.5Gbps GMSL1 deserializers or operate up to 4.5Gbps with GMSL2 deserializers configured for GMSL1 mode. Operation is specified over the automotive temperature range of -40°C to +105°C and the device is AEC-Q100 Grade 2 qualified. Cable can be coaxial or shielded twisted pair (STP).
| 3.2mm Ø 50Ω Coax, Foam Dielectric | 2.7mm Ø 50Ω Coax, Solid Dielectric | 100Ω Shielded-Twisted Pair, AWG26 | |
| Attenuation at 3GHz (Typ, Room Temp) | 0.9dB/m | 1.6dB/m | 1.8dB/m |
| Attenuation at 3GHz (Max, Aged, +105°C) | 1.1dB/m | 2.0dB/m | 2.2dB/m |
| GMSL Fwd/Rev Data Rate | Typical Maximum Cable Length at +105°C | ||
| 3Gbps/187.5Mbps | 20m | 10m | 11m |
| 6Gbps/187.5Mbps | 15m | 9m | 8m |
Applications
- Co-Located Sensors
- Stereo Camera
- Side Mirror
- Radar
- Lidar
Documentation
Data Sheet 1
User Guide 4
Technical Articles 1
Video 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9295DGTM/V+ | LFCSP | ||
| MAX9295DGTM/V+T | LFCSP | ||
| MAX9295DGTM/VY+ | LFCSP | ||
| MAX9295DGTM/VY+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 4 | ||
| MAX20049 | RECOMMENDED FOR NEW DESIGNS | Flexible, Compact Quad Power Supply with 2.2MHz, 1A Buck Converters and Dual LDOs for Automotive Camera Modules |
| MAX25249 | RECOMMENDED FOR NEW DESIGNS | Four-Output Mini PMICs for Camera Applications |
| MAX25250 | RECOMMENDED FOR NEW DESIGNS | Four Output Mini PMIC for Camera Applications |
| MAX25252 | RECOMMENDED FOR NEW DESIGNS | Five-Output ASIL B PMIC with Accurate Temperature Monitoring for Next-Generation Camera Sensors |